Extech 42530
Wide Range IR Thermometer
The Extech 42530 is a Wide Range IR Thermometer. It comes with a laser pointer that measures non-contact surface temperature up to 538°C (1000°F). This thermometer features an 8:1 distance to target ratio, fixed emissivity (0.95) that covers 90% of surface applications, audible and visual overrange indicators, and automatic data hold after the trigger is released. Comes with 9 V battery and carrying case.
Recursos y asistencia
User Manual
Extech 42530 User Manual GB
Certification
Extech 42530 Declaration of Conformity
Datasheet
Extech 42530 Datasheet
Export Restrictions