Discontinued

Extech EX360

8 Function True RMS Multimeter

The Extech EX360 is a compact electrical true RMS multimeter with a built in non contact voltage detector. It features highly accurate true RMS measurements, LoZ for the prevention of false readings caused by ghost voltages, .5% basic accuracy, a 1000 V AC/DC volt range, resistance up to 40 MΩ, continuity beeper with visual alert, smart data hold, peak hold, auto power off with disable, relative mode for capacitance zero, and offset adjustment. Additionally, the EX360 excels in frequency and capacitance measurement. Complete with test leads, 9 V battery, holster with tilt stand and built-in magnet.

Especificaciones

Especificaciones generales (Extech)
Capacitancia 1nF to 10mF
Continuidad Yes
Detector de tensión sin contacto (VSC) Yes
Frecuencia 0.01Hz to 100kHz
Precisión básica de tensión CC 0.5%
Prueba de diodos Yes
Resistencia 0.1Ω to 40MΩ
RMS real Yes
Voltaje CA 0.1mV to 1000V
Voltaje CC 0.1mV to 1000V
Detalles adicionales
Alimentación 1 × 9V battery
Categoría de seguridad CATIV - 600V
Certificaciones CE, UL, NIST
Dimensiones 6.5 × 3.2 × 1.7" (164 × 82 × 44mm)
Garantía 3 years
Peso 5.9oz (450g)

Recursos y asistencia

Datasheet

Extech EX36x Datasheet

Export Restrictions