Discontinued

Extech IRC130

Thermal Imager IR Thermometer with MSX®

Built with dual visual and visual/thermal (MSX) cameras combined with an IR Thermometer, the Extech IRC130 provides a whole picture of what the eye can’t see. Quickly locate potential issues using the unique coaxial distance-to-spot guidance laser. Store up to 50,000 JPEG files and easily transfer them via USB interface. Providing fast and accurate temperature measurements up to 1202°F (650°C), the IRC130 is a must-have diagnostic tool!

Recursos y asistencia

User Manual

Extech IRC130 User Manual

Datasheet

Extech IRC130 Datasheet

Export Restrictions