High-Temperature Lens, 25° FOV, 18mm (T199235)

The high-temperature lens is an add-on lens that suppresses 50% of the transmission in high-temperature applications. Note: High-temperature applications may require a heat shield in front of the camera. The lens requires factory-calibration together with the camera.

Carro

Añadido al carro