Early Fire Detection

Oil & Gas Industry

Safe and Seamless Operations

Oil and Gas operations carry significant fire risks at every stage, from exploration and extraction to refining and transporting. Refineries, in particular, face an acute threate of fire or explosion caused by equipment failure, putting both employees and the surrounding community at risk.

To stay ahead of these dangers, the industry must equip refineries, storage facilities, and pipelines with advanced tools that detect potential hazards before they escalate. Proactive monitoring with tools such as gas leak detectors and continuous monitoring thermal cameras will not only safeguard workers and assets but also prevents costly shutdowns—all while ensuring compliance with stringent safety regulations.

Preventing Refinery Fires

Damaged electrical systems, worn belts, and failing machinery can all result in hot spots that, under the right conditions, lead to fire. Add in the potential for methane or other gas leaks, and you have explosive conditions.

Flir fixed thermal cameras and optical gas imaging (OGI) cameras provide the early insights needed for smarter prevention. Continuous thermal monitoring catches hot spots before they break into fires while fixed or pan-tilt OGI cameras focus on finding gas leaks. 

Protecting Storage with Intelligence

Every gas storage tank tells a story. 

Whether there is corrosion and leaking near tank walls, flammable gas build-up near vents, or overfilling, a thermal monitoring system can detect problems you can't see during visible inspections. When combined with a Video Monitoring System with alarm capabilities, sites can avoid issues before they turn into costly incidents or downtime.

Safer Pipelines with Heat and Leak Detection

Natural gas pipelines can be a major source of fires, representing miles of infrastructure that needs to be inspected, repaired, or upgraded regularly. Oil & Gas companies rely on Flir technology to detect methane leaks during pipeline inspections and to monitor these lines for potential heat risks, keeping their employees and the environment safe.

Miles of safety, powered by Flir. 

Why Choose Flir?

  • Your Risk, Our Technology: Exceed industry safety standards and avoid unplanned outages.
  • Protect Inventory and Reputation: Simplify compliance and inspections with automated early detection.
  • Ready for Any Inspection: Make audits and reporting easy with Flir on your team.
  • Building for Tomorrow: Deliver on safety promises to regulators and partners.

Join infrastructure leaders choosing Flir for a safer, cleaner, and more predictable operation.


Products for early fire detection

FLIR A500f/A700f アドバンスドスマートセンサー

FLIR A500f/A700f アドバンスドスマートセンサー

Flir Latitude 9.3

Flir Latitude 9.3

FLIR ADGiLE™

FLIR ADGiLE™

FLIR A50/A70スマートセンサー

FLIR A50/A70スマートセンサー

FLIR G-シリーズ

FLIR G-シリーズ


 

お問い合わせ

Optin

送信することにより、フリアーシステムズのプライバシーポリシーおよびクッキーポリシーに同意したものとみなされます。