Discontinued

Extech 380940

400A True RMS AC/DC Watt Clamp-on

The compact Extech 380940 is a 400 Amp mini True RMS AC/DC power clamp meter. It has a small-diameter jaw designed to reach in small areas while providing power calculations up to 240 kW. With the added convenience of instant watt readings, a feature normally reserved for full-size meters, this mini power clamp is useful for essential troubleshooting tasks in plant maintenance, electrical, HVAC, and telecom work, as well as residential electrical repairs, energy audits, fleet maintenance, marine, and motorcycle repair. Complete with test leads, 2 AA batteries, and carrying case.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.