Extech 382400
Flexible True RMS 3000A AC Clamp Meter
The Extech 382400 Flexible True RMS 3000A AC Clamp Meter is a 3000 A AC clamp meter with a flexible, 610 mm (24 in) probe to easily wrap around bus bars and cable bundles. It features an attractive, large LCD displaying AC current, AC voltage, and frequency measurements.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.