Extech 401014
Big Digit屋内/屋外温度計
401014 は、屋内と屋外の温度を同時に表示するBig Digit温度計です。屋外測定用の防水センサーは、9.6フィートの細いケーブルに拡張され、簡単に設置できます。内部メモリは、時間の経過とともに最小と最大の値を保存します。温度計にはスタンド、外部温度センサー、単4電池、壁取り付けブラケットが内蔵されています。
資料とサポート
User Manual
Extech 401014A ユーザーマニュアル
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.