Extech 42275
Temperature/Humidity Datalogger Kit with PC Interface
The Extech 42275 is a Temperature/Humidity Datalogger Kit with PC Interface. This waterproof (IP65) datalogger records up to 16,000 readings (8,000 readings for each parameter) with a date/time stamp that can be downloaded to your PC for analysis. Temperature and humidity can be viewed on the datalogger's LCD display. Data can be downloaded from a docking station, which can add additional loggers. Programmable sampling rate from 1 second to 2 hours plus Hi/Lo limits with alarm indication. Product comes complete with docking station, software, and one 42270 datalogger with Li-Ion battery.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.