Extech 42540
High Temperature IR Thermometer
The Extech 42540 is a High Temperature IR Thermometer. It measures surface temperature up to 760°C (1400°F) with a built-in laser pointer that identifies target area and improves aim. High resolution of 0.1 degrees. The 16 to 1 distance to target ratio measures smaller surface areas at greater distances. The MAX/MIN/AVG/DIF features display highest, lowest, average, and MAX minus MIN values. Complete with 9 V battery and hard carrying case.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.