Extech AUT500
14 Function Automotive Digital Multimeter
The Extech AUT500 Automotive Multimeter was designed specifically for automotive technicians, DIYers, and modders who demand a tough meter that's waterproof and shock resistant. The AUT500 delivers every multimeter function you need to effectively troubleshoot automotive and fleet electrical and electronic systems. Designed to withstand harsh environments and usage, the meter's rugged, double-molded housing is IP67-rated (waterproof and dustproof) as well as drop tested to 6 feet. For shade tree mechanics or crews doing roadside fleet repairs, using a DMM outdoors during harsh conditions is no longer a concern no matter the weather. Includes double-molded test leads, inductive pickup, type K bead wire temperature probe, magnetic hanging strap, 9 V battery, hard carrying case, and operating instructions.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.