Discontinued

Extech ET25

電圧テスター

Extech ET25はAC/DCネオン電圧テスターです。80~250V AC/DCの電圧をチェックします。回路が稼働すると、ネオンインジケータが点灯します。ET25は、ポケットクリップと絶縁ハウジングを備えています。

仕様

一般仕様
可聴/可視表示 LED
電圧検出(接触) 80~250VAC/DC
追加の詳細
保証 2年
認証 UL

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.