Discontinued

Extech EX520-S

Industrial MultiMeter Test Kit

The Extech EX520-S is an Industrial Multimeter Test Kit featuring the 6000 count CAT IV True RMS Industrial Autoranging Digital Multimeter. Along with that it also includes a Type K Thermocouple bead probe that measures -30°C to 300°C (-22°F to 572°F), Electrical Test Lead Kit with 8 pcs, hanging strap, and a magnet. Comes with a three year warranty.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.