Discontinued

Extech MA620-K

Industrial DMM/Clamp Meter Test Kit

The MA620-K Industrial DMM/Clamp Meter Kit includes an MA620 TRMS 600 A AC Clamp Meter with a built in, non contact voltage detector. Also included is the EX505 industrial grade, 11 Function DMM that's waterproof (IP67) and drop proof up to six feet. Complete with test leads, Type K thermocouple bead probe with banana input adapter, and a magnetic hanging strap for the multimeter. Supplied in a CA900 soft carrying case that provides protection and organization for the meters and accessories.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.