Discontinued

Extech MA640-K

Phase Rotation/Clamp Meter Test Kit

Ideal for plant maintenance, the Extech MA640-K Phase Rotation/Clamp Meter Test Kit includes a True RMS Clamp Meter, 3 Phase Rotation Tester, and a CAT IV AC Non Contact Voltage Detector. The clamp meter has a 6000 count display and advanced measurements features like capacitance, frequency, duty cycle, and Type K temperature. The phase rotation tester has easy to open, wide jaw alligator clips and a durable double molded housing. The dual range NCV detector with audible and visual indication has a built in flashlight. Kit is supplied in a CA900 carrying case that provides protection and organization for the meters.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.