Discontinued

Extech RH550-C

Extension Cable for RH550-P

The Extech RH550-C is a spare/replacement cable for the RH550-P Humidity/Temperature Probe. The cable can extend up to 2 m (6.5 ft) in length. Connect up to three RH550-C cables serially to the RH550 meter without sacrificing accuracy.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.