Extech TM25
Compact Temperature Indicator
The Extech TM25 is a waterproof Compact Temperature Indicator with a stainless steel probe. It includes 105 mm (4.1 in) stainless steel probe with 1.5 m (5 ft) cable. The TM25 measures temperature from -40°C to 200°C (-40°F to 392°F). Complete with foot stand, temperature sensor, and a CR2032 3 V button battery. CE certified.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.