Extech WTH600-E-KIT
Wireless Weather Station Kit
Extech’s Weather Station helps you plan your day to day outdoor activities that may be affected by weather conditions including businesses involved with construction, agriculture, and recreation. The Extech WTH600-E-KIT includes an indoor Wireless Base Station with a large LCD displaying indoor temperature, humidity, and outdoor weather conditions, plus date and time. It also comes with an outdoor Wireless Transmitter with 5 built-in sensors, including a self emptying rain collector for measuring rainfall, wind cups for wind speed, wind vane for wind direction, and temperature and humidity sensors. It sends data by a low power radio frequency to the Base Sation up to 150 m away. The kit comes assembled for easy installation.
Note:The Clock Mode operates at 868 MHz frequency for EU and UK regions (all other countries, user can manually set the clock mode).
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.