Discontinued

Extech WTH600-KIT

Wireless Weather Station Kit

Extech’s WTH600-KIT Wireless Weather Station Kit helps you plan your day to day outdoor activities that may be affected by weather conditions including businesses involved with construction, agriculture, and recreation. The kit includes an indoor Wireless Base Station with a large LCD displaying indoor temperature, humidity, and outdoor weather conditions, plus date and time. It also comes with an outdoor Wireless Transmitter with 5 built-in sensors, including a self emptying rain collector for measuring rainfall, wind cups for wind speed, wind vane for wind direction, and temperature and humidity sensors. It sends data by a low power radio frequency to the Base Sation up to 150 m (450 ft) away. The kit comes assembled for easy installation.

Base station shows weather conditions, with alerts for high/low temperatures, windspeed, and rainfall an a historical bar chart for rainfall or pressure changes.
Weather-proofed outdoor wireless transmitter collects data such as wind speed, wind direction, humidity, and more.
Trasmitter can send data up to 150 m (450 ft) over low-power radio frequency .

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.