Cámaras de esquina de espectro visible de 5 u 8 MP
Serie de cámaras de esquina Ariel™
Las cámaras de esquina Ariel están diseñadas para ofrecer una visibilidad total de la habitación en espacios donde los puntos ciegos, la manipulación y la iluminación inconsistente son un problema. Diseñadas específicamente para aplicaciones como instituciones correccionales, instalaciones sanitarias, vestíbulos de edificios y ascensores, las cámaras Ariel proporcionan cobertura de pared a pared —desde una sola unidad montada en esquina.
Con opciones para vídeo de 5 u 8 MP altamente detallado, las cámaras Ariel Corner ofrecen un rendimiento superior en condiciones de poca luz, iluminación infrarroja integrada y una carcasa resistente a actos vandálicos para una solución de vigilancia discreta y fiable.

Full Room Coverage from a Single, Tamper-Resistant Camera
This rugged, metal-enclosed corner camera offers an ultra-wide field of view, integrated IR illumination, and high-resolution sensor for capturing detailed video across a wide area. It eliminates blind spots common in elevators, corridors, and lobbies, and provides crisp imagery suitable for incident review and compliance documentation.

See, Identify, and Analyze More
An advantage of corner cameras is their ability to enhance situational awareness while maintaining a low profile. By pairing a very wide field of view with built-in motion detection, tamper detection, and privacy zones, these systems help operators quickly identify activity, interference attempts, or incidents that require review. Plus, with local recording up to 1 TB, you can be certain you've captured an entire event for evidence or after-action analysis.

Scalable to Any Facility or Complex
With PoE support and configurable bandwidth, the Ariel Corner Camera scales efficiently from single-room installations to entire complexes, allowing organizations to expand coverage without redesigning the system.
Compare modelos
Ariel™ CC-3405-01-I
- Resolución de 5 MP
- 2,1 mm, lente f/2,0
- 139,1° HFOV × 101,65° VFOV A 2592 × 1944
Ariel™ CC-3408-01-I
- Resolución de 8 MP
- 2,8 mm, lente f/2,2
- 132,9° HFOV × 98,1° VFOV A 4000 × 3000
Recursos y asistencia
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR DNA Software - Version 2.3.0.35
Firmware Download
FLIR Ariel Corner Camera Firmware (CC-3408-01-IA Only)
Firmware Download
FLIR Ariel Corner Camera Firmware (CC-3405-01-I 5 MP Only)
Datasheet
FLIR Ariel 5MP 8MP Esquina Cámara Hoja de datos
Datasheet
FLIR Ariel 5MP 8MP Corner Camera Datasheet
Quick Start Guide
FLIR Ariel Corner Camera Quick Install Guide
Firmware Release Note
FLIR Ariel Corner Camera Firmware Release Notes [CC-3408-01-IA 8 MP Corner Camera only]
User Manual
FLIR Ariel Corner Camera Installation & User Guide
Firmware Release Note
FLIR Ariel Corner Camera Firmware Release Notes [CC-3405-01-I 5 MP Corner Camera only]
Compatibility
FLIR Security Cameras & Encoders - Supported 3rd Party Platforms
Selection Guide
FLIR Edge Devices Accessory Guide
Software Release Note
FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35
User Manual
FLIR Cyber Hardening Guide
- 1
- 2