Discontinued

Extech CT40

ケーブル識別器/テスターキット

この16ラインのケーブル識別器/テスターキットを使用すると、最大16本のローカルまたは設置されたラインをリモートで識別し、5~16VDCのワイヤー電圧チェックを実行し、電気または電子回路のトラブルシューティングを行うことができます。CAT III-600V安全定格に適合したCT40は、AC/DC電圧および電流、抵抗、ダイオード、導通のマルチメーター機能を提供します。16ラインの送信機、マルチメーター/受信機、9Vバッテリー2個、ポーチケース、単4電池2個が付属しています。

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.