Extech ETK35
Electrical Test Kit with True RMS AC/DC Clamp Meter
The Extech ETK35 is an Electrical Test Kit with a True RMS meter to provide all the electrical testing needs for installation and repair of electrical systems, HVAC equipment, and large appliances. It also has an AC/DC clamp meter for automotive and motor applications. The True RMS Digital Multimeter auto ranges, has a 2000 count large LCD display, low current capability with resolution to 0.1 µA, and a max hold function. The 400 A True RMS AC/DC Clamp Meter + NCV tests AC/DC current and voltage, resistance, frequency, capacitance, temperature, diode, and continuity. Both tools feature a data hold and auto power off function.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.