Note: For additional Ex Pro-Series support resources, please visit Support.FLIR.com.
Recorded Webinar
Webinar: Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence
Find out how
Flir Ex Pro-Series
Clearly More Efficient
The Flir Ex Pro-Series will change the way you do inspections. With up to 320 × 240 thermal resolution and vibrant thermal imagery supported by Flir-patented MSX® (Multi-Spectral Dynamic Imaging), you'll locate issues before they become expensive problems.
After capturing an image with your E8 Pro, E6 Pro, or E5 Pro, you can add notes and organize your files from the 3.5-inch touchscreen. Upload your files directly to the Flir Ignite cloud, where you can edit and share them with clients or team members, and create quick reports from any device. Over-the-air (OTA) updates ensures your camera always features the latest firmware, so you don't have to think about it.

Improve asset monitoring and troubleshooting speed and effectiveness, with up to 320 × 240 thermal resolution and MSX image enhancement.

Eliminate the need for USB cables and flash drives. With Flir Ignite, you can upload files directly to the cloud, edit images from anywhere, and securely share images and reports with clients and colleagues.

The Ex Pro-Series can accurately measure temperatures from -20°C to 550°C (-4°F to 1022°F) to handle a variety of scenarios.

Ex Pro infrared cameras are engineered to be perfect for a myriad of applications and inspections, including electrical, building, and HVAC.

Ex Pro-Series cameras are rugged, lightweight cameras and are IP54 rated and tested to withstand a 2 m (6.6 ft) drop.
See what's unique about the Ex Pro-Series
Flir-patented MSX image enhancement provides highly detailed thermal images to help you quickly recognize where a problem is located.
Add detailed annotations to each image you capture on the 3.5-inch touchscreen to help you stay more organized. Images and notes will automatically upload to the FLIR Ignite™ cloud to make reporting a breeze.
Impove image contrast without manual adjustments. Choose a small area of focus with one touch of the screen; the camera will auto-adjust the level & span based on the thermal contrast at that spot in the image.
With NFPA 70B compliant Delta T measurement tools built into Ex Pro-Series cameras, you can save a lot of time by calculating ∆T on the camera without any additional steps.

Optimize your inspections with advanced software tools
FLIR has software tools compatible with our Ex-Series cameras to make data analysis and report creation quick and simple. Use the free FLIR Ignite™ cloud on iOS® or Android™ to import, analyze, and adjust images on-the-go. For more extensive projects, the FLIR Thermal Studio Suite lets you manage thousands of thermal images and videos, create custom reports, while reducing editing and reporting time. Maximize your IR camera investment by exploring both FLIR Ignite and FLIR Thermal Studio.

You don't just receive the power of thermal imaging when you purchase a Flir Ex Pro-Series camera. Every purchase comes bundled with online storage, extended warranty, and access to our online training program at no extra cost.
From $2,599.20
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity/NETD
<0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
From $2,199.00
IR Resolution
240 × 180 pixels (43,200 pixels)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <50 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
From $1,399.00
IR Resolution
160 × 120 (19,200 pixels)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <60 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
IR Resolution
320 × 240 (76,800 pixels)
IR Resolution
240 × 180 pixels (43,200 pixels)
IR Resolution
160 × 120 (19,200 pixels)
Thermal Sensitivity/NETD
<0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <50 mK at 30°C (86°F)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <60 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Note: For additional Ex Pro-Series support resources, please visit Support.FLIR.com.
Recorded Webinar
Webinar: Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence
Find out howNote: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR Thermal Studio Installer
Firmware Download
FLIR Camera Firmware [Ex Pro]
Datasheet
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Brochure
FLIR Condition Monitoring Solutions for the Mining Industry Brochure
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
(+1) 844 283 5471
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |