A Breakthrough in Multispectral Infrared Imaging

Flir MIX™

A new era of infrared imaging has arrived. FLIR MIX synchronizes high-speed thermal and visible light imagery—giving you the clearest, most insightful view of the world’s most complex thermal events.

Experience the Flir MIX™ Advantage
Achieve spatial and temporal alignment between visible and infrared data.
Reduce analysis time with synchronized multispectral imaging.
Gain a deeper understanding of thermal behavior across industries, from aerospace to energy storage.

Infrared Just Got a Remix—Play to See.

Now Playing

Now Playing

Now Playing

Three Imaging Modes. One Complete Picture.

Visible Imagery

A visual light camera captures structural details with clarity, ensuring alignment with infrared data. Whether analyzing mechanical stress, fluid dynamics, or electronic components, visible imaging provides the necessary context to interpret thermal patterns with confidence.

Infrared Vision

Infrared imaging detects heat variations, revealing insights hidden from the naked eye. From battery testing to material research, thermal data helps pinpoint inefficiencies, optimize designs, and prevent failures before they occur.

Multispectral Imaging

FLIR MIX fuses visible and infrared data into a single, synchronized view—allowing researchers to correlate temperature changes with physical structures in real time. This alignment of pixels delivers deeper insights, reducing analysis time and increasing precision in scientific and industrial applications.

One System. One Dataset. Zero Hassle.

With FLIR Research Studio, MIX eliminates the need for complicated post-processing. Every thermal and visible pixel is temporally and spatially aligned, delivering one complete dataset for faster, clearer insights.

Flir MIX X-Series Starter Kit

Optimized for dynamic, high-speed testing, this kit is ideal for airbag deployment studies, materials testing, and ballistics research. It pairs Flir X-Series thermal cameras with a high-speed visible camera, precision optics, custom mounting hardware, and seamless connectivity—all powered by Flir Research Studio for intuitive, real-time data analysis.

Flir MIX A-Series Starter Kit

Designed for electronics design, renewable energy, and battery testing, this kit integrates seamlessly with FLIR A-Series thermal cameras. It includes a versatile visible imaging setup, custom mounting solutions, and robust networking capabilities, ensuring accurate, synchronized thermal and visual data capture for critical industrial and scientific applications.

Flir MIX Toolkit

For researchers who need to merge thermal and visible footage in post-processing, the FLIR MIX Toolkit is available as an add-on to the Research Studio software. This powerful tool enables precise frame-by-frame alignment of multiple video sources, unlocking new levels of analysis for applications across aerospace, automotive testing, defense research, and beyond.

Experience the FLIR MIX™ Advantage

Enhanced Accuracy – Achieve spatial and temporal alignment between visible and infrared data.

Faster Insights – Reduce analysis time with synchronized multispectral imaging.

Smarter Decisions – Gain a deeper understanding of thermal behavior across industries, from aerospace to energy storage.

MIX™ Toolkit

MIX™ Toolkit

$4,000.00

View Product
MIX™ A-Series Starter Kit

MIX™ A-Series Starter Kit

View Product

Detector Resolution

2448 × 2048 (Visible Camera)

Pixel Pitch

2.74 µm (Visible Camera)

Detector Type

Area CMOS (Visible Camera)

MIX™ X-Series Starter Kit

MIX™ X-Series Starter Kit

View Product

Detector Resolution

1920 × 1080 (Visible Camera)

Pixel Pitch

10 µm (Visible Camera)

Detector Type

Area CMOS (Visible Camera)

Detector Resolution

2448 × 2048 (Visible Camera)

Detector Resolution

1920 × 1080 (Visible Camera)

Pixel Pitch

2.74 µm (Visible Camera)

Pixel Pitch

10 µm (Visible Camera)

Detector Type

Area CMOS (Visible Camera)

Detector Type

Area CMOS (Visible Camera)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Datasheet

FLIR MIX X-Series Starter Kit Datasheet

Datasheet

FLIR MIX A-Series Starter Kit Datasheet