TA74

18 Inch Universal Flex Current Probe Accessory

$349.00

The Flir TA74 adds capabilities, simplifies challenges, and gives you the best readings with your existing meter. The narrow, 18-inch long flexible coil clamp and locking mechanism allows you take measurements in tight or awkward spots – ideal for multiple conductor measurements, double-wrap requirements, and deeper access. The connection is a standard banana plug and the output is a voltage signal, so it’s compatible with most DMMs and clamp meters, regardless of brand.

Expand your existing meter to 3000A AC
Snake the 18" flexible coil clamp around obstacles easily in deep, crowded cabinets, and measure multiple conductors with limited clearance.
Compatible with most DMMs and clamp meters, regardless of brand, the TA74 adds 3000A AC current measurements to existing meters.
Portable and lightweight, with dual-LED worklights to illuminate dark cabinets, the TA74 was designed with your convenience in mind.

Resources & Support

Datasheet

TA72 And TA74 Datasheet

Brochure

What do you need to measure? FLIR WDYNTM brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Brochure

Digital Multimeter Brochure

User Manual

TA72 TA74 User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart