100 mm, 3.0-5.0 µm, f/2.5 MWIR Motorized FPO Bayonet lens (4216414)

$20,475.00

100 mm, 3.0-5.0 µm, f/2.5 MWIR Motorized FPO Bayonet lens (4216414) for FLIR R&D/Science cameras, including A67xx, A85xx, X69xx, and X85xx MWIR cameras.

Specifications

Imaging & Optical
Diameter 130 mm (5.1 in)
Distortion <0.5%
Focal Length 100 mm
Focus Manual/motorized
Focus Range 3 m to infinity
F_number f/2.5
Hyperfocal Distance 174 m (at 4.2 µm)
Length 84 mm (3.31 in)
Spectral Band 3 - 5 µm
Communication & Data Storage
Interface 5-tab motorized FPO bayonet **NOT compatible with non-motorized bayonet
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 95.27%
Weight 1.04 kg (2.3 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart