25 mm, 3.0-5.0 µm, f/2.5 MWIR Motorized FPO Bayonet Lens (4216410)

$14,070.00

25 mm, 3.0-5.0 µm, f/2.5 MWIR Motorized FPO Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR, A85xx MWIR, X69xx MWIR, and X85xx MWIR.

Specifications

Imaging & Optical
Diameter 90 mm/3.54 in (62 mm/2.44 in CL to Toggle)
Distortion <3%
Focal Length 25 mm
Focus Range 0.2 m to infinity
F_number 2.5
Hyperfocal Distance 11 m (at 4.2 µm)
Length 62.5 mm (2.46 in)
Spectral Band 3 - 5 µm
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 95.54%
Weight 0.60 kg (1.33 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart