Extech TH30

USB Dual Temperature Datalogger

$134.00

The Extech TH30 data logger is designed with a rugged housing and a standard USB connector, where stored readings (up to 48,000 data) are conveniently transferred to a PC in PDF or Excel® spreadsheet format when plugged in. Additional features include an 8-location logger bookmark, 6 language options, programmable sampling interval, adjustable alarm, and password-protected security log-in. Large LCD optimizes viewing and the smart LED provides color-coded temperature reading status.

Specifications

General
Datalogging Interval 30 seconds to 2 hours
Memory Air Temperature (T1): 24,000 data; External Probe Temperature (T2): 24,000 data
Temperature (Air) -22 to 158°F (-30 to 70°C)
Temperature (Air) Basic Accuracy ±1.0°F (±0.5°C)
Temperature (Air) Max Resolution 0.1°
Temperature (Contact) -22 to 158°F (-30 to 70°C)
Temperature (Contact) Basic Accuracy ±1.0°F (±0.5°C)
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4.3 × 1.6 × 0.75" (110 × 40 × 19mm)
Power 2 × CR2032 (1.5V) batteries
Warranty 2 years
Weight 1oz (90g)

Resources & Support

Certification

Extech TH30 Declaration of Conformity

Datasheet

Extech TH30 Datasheet

User Manual

Extech RHT30 TH30 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart