C5

Compact Thermal Camera

$649.00

With the FLIR C5 in your pocket you’ll be ready anytime to find hot fuses, air leaks, plumbing issues, and more. Identifying hidden problems is easy with the 160 × 120 (19,200 pixels) true thermal imager, MSX® (Multi-Spectral Dynamic Imaging), 5-megapixel visual camera, and LED flashlight. The C5 directly uploads and stores your images to the FLIR Ignite™ cloud, where you can organize and back up files. Then instantly share images with customers or create professional reports that document the problem and required repairs.

Inspect, document, and share quickly with cloud connectivity and Wi-Fi
Quickly find hidden faults and reduce diagnostic time thanks to MSX, 160 × 120 true thermal imaging, and 1-Touch Level/Span
Directly upload images using Flir Ignite cloud connectivity, then create professional reports and email them to customers
Take the pocket-portable C5 with you to every job - it's IP54 rated for protection against water and dust and designed to withstand a 2 m drop

Specifications

Highlighted
Accuracy At ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F), 0 to 100°C (32 to 212°F): ±3°C (±5.5°F), 100 to 400°C (212 to 752°F): ±3%
Digital Camera 5 MP
Image Modes Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
Imaging & Optical
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Digital Camera 5 MP
FLIR Screen-EST Mode No
Focus Focus free
Gallery Thumbnails and custom folder structure
Image Frequency 8.7 Hz
Image Modes Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)
Minimum Focus Distance Thermal: 0.1 m (3.94 in), MSX: 0.3 m (11.8 in)
Spectral Range 8 to 14 µm
Measurement & Analysis
Accuracy At ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F), 0 to 100°C (32 to 212°F): ±3°C (±5.5°F), 100 to 400°C (212 to 752°F): ±3%
Camera size (L x W x H) 138 x 84 x 24 mm (5.4 x 3.3 x 0.94 in)
Measurements correction Emissivity; matt/semi-matt/semi-gloss + custom value, Reflected apparent temperature, Atmospheric compensation
Object Temperature Range -20 to 400°C (-4 to 752°F)
Thermal Sensitivity <70 mK
User Interface
Touchscreen Capacitive touch
Communication & Data Storage
Bluetooth PAN
File Formats Standard JPEG, 14-bit measurement data included
Image Storage >5000 images
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
USB USB 2.0, Type-C connector
WiFi 802.11 a/ac/b/g/n (2.4 and 5 GHz)
Power
Battery operating time 4 hours
Battery Type Rechargeable built-in Lithium ion battery
Charging system USB-C (1 A)
Charging Time 2 hours
External Power Operation 5 V, USB-C
Environmental & Certifications
Drop test 2 m (6.6 ft)
Encapsulation Camera housing and lens: IP54 (IEC 60529)
Operating Temperature Range -10 to 50°C (14 to 122°F)
Storage Temperature Range -40 to 70°C (-40 to 158°F)
Tripod Mounting UNC ¼"-20 (built-in)
General
Form Factor Pocket

Accessories

  1. Tripod Adapter (T199564)

Resources & Support

Note: For additional Cx-Series support resources, please visit Support.FLIR.com

Fundamentals

Thermal Camera Calibration

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Instructions

Do the FLIR C2, C3, C3-X, C5, E4, E5, E5-XT, E6, E6-XT, E8, or E8-XT stream video over Wi-Fi?

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware - Cx

You must be logged in to download file.

User Manual

Cx-Series User Manual - HTML - English

Brochure

FLIR Global Utility Market Brochure

Datasheet

C5 Datasheet

Brochure

Cx-Series Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Application Story

Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

User Manual

FLIR Cx-Series User Manual

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.