Discontinued

Flir EST™ Kiosk

Skin Temperature Screening Solution

Quickly screen passengers, customers, or employees for signs of elevated skin temperature with this turnkey solution. The FLIR EST Kiosk combines the temperature measurement capabilities of a thermal imaging camera plus FLIR Screen-EST™ software with the convenience of a tablet display and floor stand. This kiosk sets up in minutes, offering fully automated, self-service screening that targets the inner canthus (corner of the eye) for accurate skin temperature measurement.

Faster, Easier Skin Temperature Screening
Ready to use right out of the box with pre-installed FLIR Screen-EST software, customizable instructions, and alert displays.
Automatically targets the inner canthus for fast, accurate screening.
Advanced factory calibration combined with relative measurement methodology ensures screening accuracy and avoids false-positives.

Specifications

Highlighted
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Output Purpose As function of alarm, output to external device, for example when the screening alarm is triggered
Digital Outputs 3x opto-isolated, 0–30 V DC, max. 300 mA (derated to 200 mA at 60C); Solid state opto relay; 1x dedicated as Fault output (NC)
Encoding Video stream – H.264, MPEG4, or MJPEG; Radiometric stream – Compressed JPEG-LS, FLIR radiometric
Ethernet Interface Wired, Wi-Fi
WiFi (optional) RP-SMA, Female; Dipole antenna 2.4/5 GHz (gain: maximum 2 dBi); Peer to peer (ad hoc)‎ or infrastructure (network)‎
f-number 1.3
Image Frequency 30 Hz
Resolution
Thermal Sensitivity/NETD <40 mK at 30°C (86°F)
Accuracy ±0.3°C (±0.5°F) when used with FLIR Screen-EST™ software
Communication & Data Storage
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage 500 VRMS
Digital Output Purpose As function of alarm, output to external device, for example when the screening alarm is triggered
Digital Outputs 3x opto-isolated, 0–30 V DC, max. 300 mA (derated to 200 mA at 60C); Solid state opto relay; 1x dedicated as Fault output (NC)
Encoding Video stream – H.264, MPEG4, or MJPEG; Radiometric stream – Compressed JPEG-LS, FLIR radiometric
Ethernet Control, result, image, and power
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, Female; RP-SMA, Female
Ethernet Interface Wired, Wi-Fi
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
WiFi (optional) RP-SMA, Female; Dipole antenna 2.4/5 GHz (gain: maximum 2 dBi); Peer to peer (ad hoc)‎ or infrastructure (network)‎
Imaging & Optical
Contrast Enhancement FSX® / Histogram equalization (IR only)
Detector Pitch 17 µm
f-number 1.3
Field of view (FOV) 24° × 18°
Focal Length 17 mm (0.67 in)
Focal Plane Array (FPA) Uncooled microbolometer
Focus One-shot contrast, motorized, manual
Image Frequency 30 Hz
Image Source Video stream 0 – visual / IR / MSX®; Video stream 1 – visual; Radiometric video stream – IR
IR Resolution 464 × 348
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft)
Overlay Video stream 0 – With/Without; Video stream 1 – No
Pixel Format Video stream – YUV411; Radiometric stream – MONO 16
Spatial resolution (IFOV) 0.90 mrad/pixel
Spectral Range 7.5–14 µm
Streaming Resolution Video stream 0 – 640 × 480 pixels; Video stream 1 – 1280 × 960 pixels; Radiometric stream – 464 × 348 pixels
Thermal Sensitivity/NETD <40 mK at 30°C (86°F)
Video Streaming Bit rate set through camera web
Measurement & Analysis
Accuracy ±0.3°C (±0.5°F) when used with FLIR Screen-EST™ software
Object Temperature Range 15°C to 45°C (59°F to 113°F)
General
Package Includes Camera, Surface® Pro7 tablet, tablet stand, cables (Europe, UK, US), screening position floor sticker (T131181), FLIR Screen-EST™ license card, printed documentation
Size (L x W x H) 360 × 270 × 1300 mm (14 × 11 × 51.2 in)
Weight 8.3 kg (18 lb.)
Environmental & Certifications
Warranty http://www.flir.com/warranty/
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection Camera: M12 12-pin A-coded, Male (shared with Digital I/O)
Power Consumption 7.5 W at 24 V DC typical; 7.8 W at 48 V DC typical; 8.1 W at 48 V PoE typical
User Interface
Web interface Yes

Resources & Support

Datasheet

EST Kiosk Datasheet

Datasheet

EST Kiosk Datasheet A4