Lens 14.5°, 3-5 µm Manual Focus (T300682)

14.5°, 3-5 µm Manual focus lens for FLIR Gx320 and Gx620 Optical Gas Imaging cameras

Specifications

Imaging & Optical
f-number 1.5
Field of view (FOV) 14.5° × 10.9°
Focal Length 39 mm (1.5 in)
Lens Identification Automatic
Minimum Focus Distance 0.5 m (1.64 ft)
Spatial resolution (IFOV) 0.79 (320)/0.39 (640) mrad
General
Box Contents Lens, lens case
Size [L × D] 52.5 mm × 80 mm (2 in × 3.14 in)
Weight 880 g (1.94 lb)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart