Discontinued

Flir TCX Thermal Mini-Bullet

Thermal Mini-Bullet

The TCX Thermal Mini-Bullet security camera offers affordable, high-contrast thermal video with built-in video motion detection (VMD) and alarm verification. The TCX Mini Bullet enables a whole new range of applications for thermal imaging in one affordable device, such as supporting retail traffic flow and queue management in business settings and providing reliable surveillance in low light conditions.

Affordable thermal security with video motion detection
The TCX Mini-Bullet isn't affected by changes in lighting or weather that can cause false alarms in visible-light cameras.
The TCX Mini Bullet provides affordable intrusion detection and accurate video alarm verification with built-in VMD or third-party analytics.
Built to withstand extreme temperatures, the camera offers plug-and-play connectivity using FLIR mobile apps, FLIR network or MPX recorders.

Specifications

Compliance & Certifications
Compliance FCC, CE
ONVIF Conformance Profile S
Environmental
Anti-Ice Anti-Ice
Environmental IP66
High Performance Surge Protection Yes
Operating Temperature Range -40°C to 50°C
General
AGC Region of Interest Yes
Event Notification Email (SMTP) , Recording, Snapshot
Power Input PoE Class 3, 12VDC
Thermal FOV 25°
Measurement & Analysis
Human Detection Range 20m for 50°, 40m for 25° (typical)
PTZ
Pan Angle/Speed Tilt Angle/Speed —
System Integration
Alarm Event Scheduler Yes
Thermal Camera
Image Sensor Uncooled Sun-safe VOx Microbolometer
On-board Video Motion Detection Yes, 4 independent VMD masks
Privacy Masking Yes
Resolution 80 x 45
Wide Dynamic Range Thermal —
Video & Recording
IP Video H.264 and MJPEG
Video Overlay Options Time, Picture, Channel Name, Custom

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Cloud CMS for Windows

You must be logged in to download file.

Software Download

FLIR Cloud CMS for Mac

You must be logged in to download file.

Software Download

Backup video player for Mac

You must be logged in to download file.

Software Download

FLIR Config Tool

You must be logged in to download file.

Compatibility

FLIR TCX Series Mount Accessories Compatibility

User Manual

FLIR TCX-Series Manual

Quick Start Guide

Thermal Series Quick Networking Guide

Quick Start Guide

T4325-T4350BN Quick Connection Guide - English

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.