Support Center

Bench Instruments - Oscilloscopes

All Products (6) Grid view Grid view List View List View

Extech BATT-74V

7.4V Li-Ion Rechargeable Battery

The Extech BATT-74V is a 7.4 V replacement Li-Ion Rechargeable Battery for the MS6000 Series Oscilloscopes.

Extech MS420

20MHz 2-Channel Digital Oscilloscope

Extech's MS420 20 MHz 2-Channel Digital Oscilloscope offers a range of capabilities for effective troubleshooting of electronics and electronically controlled electrical systems. With 20 MHz bandwidth and conveniences like auto-set which optimizes the position, range, time base, and triggering to assure a stable display of virtually any waveform, the MS420 can be used in field repairs or bench duty. To identify subtle problems, Peak Detect features a fast 50 ns glitch capture. Core functions like XY Mode, FFT function, Trigger Hold off, Waveform Math, Averaging Mode and Persistence Mode all ensure you can confidently troubleshoot problems using a variety of approaches. To start up recurring testing routines, you can store and recall up to 4 waveform screens and setups to save time from job to job. This CAT II-rated oscilloscope extends its functionality with complete DMM functions that are displayed on the large 3. 8" (97mm) color LCD display. The MS420 comes with two 1X/10X oscilloscope probes, test leads, Windows XP/Vista compatible USB software and cable, capacitor measuring module, adjustment screwdriver, AC adaptor/charger, hard carrying case, user manual, and manufacturer's two-year limited warranty.

Extech MS6060

60MHz 2-Channel Digital Oscilloscope

The Extech MS6060 is a 60 MHz, 2-Channel Digital Oscilloscope. The 14.2 cm (5.6 in) color LCD display shows up to 23 automatic measurements. Also included is a waveform recorder to capture/replay input waveforms from CH1 and CH2 with a maximum record length of 1000 frames. Store and recall up to 1000 waveform screens and setups using the installed 2G microSD card. it features an easy to use pop up menu with a built in, multi language system, plus an automatic cursor to track measurements. Complete with two 1 X/10 X oscilloscope probes, test leads, 7.4 V Li-Ion battery, universal AC charger, and carrying case.

Extech MS6100

100MHz 2-Channel Digital Oscilloscope

The Extech MS6100 is a 100 MHz, 2-Channel Digital Oscilloscope. The 14.2 cm (5.6 in) color LCD display shows up to 23 automatic measurements. Also included is a waveform recorder to capture/replay input waveforms from CH1 and CH2 with a maximum record length of 1000 frames. Store and recall up to 1000 waveform screens and setups using the installed 2G microSD card. it features an easy to use pop up menu with a built in, multi language system, plus an automatic cursor to track measurements. Complete with two 1 X/10 X oscilloscope probes, test leads, 7.4 V Li-Ion battery, universal AC charger, and carrying case.

Extech TL620

200MHz 1X/10X Oscilloscope Probe

The Extech TL620 is a 200 MHz, 10:1 Oscilloscope Probe with a 1.2 meter cable. It features a 10 M ohm input impedance, 20 pF Capacitance, max voltage of 600 V, and 15 pF to 40 pF compensation range. Includes probe tip, ground lead, marker ring, sprung hook, and adjustment tool.

Extech TL625

100MHz 2000V High Voltage Oscilloscope Probe

The Extech TL625 is a replacement 100 MHz High Voltage Oscilloscope Probe for the MS6000 series Oscilloscopes. It measures up to 10 Mohm input impedance, 17.5 pF capacitance, and 2000 V with a 15 pF to 35pF compensation range. Includes probe tip, 1.2 meter long cable, ground lead, and adjustment tool.