Thermal Imaging Cameras

Make Critical Decisions Quickly

FLIR T-Series

Whether it's your responsibility to maintain a factory's uptime or keep the power flowing through distribution networks, FLIR T-Series thermal cameras offer the flexibility, precision, and features needed to inspect equipment safely and prevent breakdowns. These high-quality thermal imaging cameras pair outstanding range and resolution with the ergonomics professional thermographers need to work comfortably all day long. From the 180° optical block rotation on T500-Series models, to the OSX™ Precision HDIR optical system designed exclusively for the T1K, the T-Series offers the next level in design and performance.

Fast, Flexible & Accurate in Any Environment

Flir T800-Series High-Performance Thermal Cameras, now featuring the T865, are the new standard in predictive/preventative maintenance tools, now with optional on-board Inspection Routing for a new level of precision and flexibility. Avoid costly power outages and plant shutdowns through regular predictive maintenance routines with this flexible and innovative IR camera.

Expert Features, Ergonomic Design

Work more comfortably with flexible viewing and let the T1K's rotating optical block aim for the tough angles. With programmable buttons, touchscreen access to menu features, and outstanding HD resolution, the T1K makes your inspection day easier.

Find Hidden Faults & Confirm Repairs

The new Flir T500-Series has the features professionals need to accurately troubleshoot hot spots and potential faults. With the 180° rotating lens platform and a bright 4” LCD, Flir T530/T540 cameras are engineered to help users diagnose hard-to-reach components in any environment. Advanced on-camera measurement tools, laser-assisted autofocus, and FLIR’s industry-leading image quality ensure you’ll find and diagnose problems quickly.

Now Playing

Fast, Flexible & Accurate in Any Environment
Fast, Flexible & Accurate in Any Environment

Now Playing

Expert Features, Ergonomic Design
Expert Features, Ergonomic Design

Now Playing

Find Hidden Faults & Confirm Repairs
Find Hidden Faults & Confirm Repairs

Two fields of view, one lens, ZERO compromise

FLIR FlexView® Dual Field of View Lens

T1K HD Thermal Imaging Cameras

Get ready for outstanding thermal infrared performance, built on 50 years of experience. With an agile new graphical user interface, up to 3.1 MP in resolution, and FLIR OSX™ Precision HDIR lenses, T1K cameras are designed to be the ultimate tool to streamline your workday and make you the hero.

T800-Series High-Performance Thermal Cameras

The T800-Series simplify inspections outside in challenging light conditions thanks to the integrated, color viewfinder and bright LCD display. The 180° rotating lens platform and thoughtful ergonomic design help users quickly diagnose failing components, while the optional 6° telephoto lens helps ensure accurate temperature measurement of small targets from farther distances.

T500-Series Professional Thermal Imaging Cameras

Simplify thermal inspections and spend less time in the field with this new generation of ergonomic T-Series cameras. From the 180° rotating optical block to the simplified state-of-the-art connectivity, the T500-Series will help you find hot spots and potential faults quickly and efficiently.

Which Camera Should I Choose?

T865

T865

From $28,232.00

  • 640 × 480 thermal resolution
  • Measures temperatures up to 2000°C (3632°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Accuracy

±2°C (±3.6°F) or ±2% of reading

T840

T840

From $21,192.00

  • 464 × 348 thermal resolution
  • Measures temperatures up to 2000°C (3632°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

464 × 348 (161,472 pixels)

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Accuracy

±2°C (±3.6°F) or ±2% of reading

T560

T560

From $19,592.00

  • 640 × 480 thermal resolution
  • Measures temperatures up to 1500°C (2732°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

T540

T540

From $14,719.20

  • 464 × 348 thermal resolution
  • Measures temperatures up to 1500°C (2732°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

464 × 348 pixels

Thermal Sensitivity/NETD

<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

IR Resolution

640 × 480 pixels

IR Resolution

464 × 348 (161,472 pixels)

IR Resolution

640 × 480 pixels

IR Resolution

464 × 348 pixels

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Thermal Sensitivity/NETD

<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)

Thermal Sensitivity/NETD

<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

Accuracy

±2°C (±3.6°F) or ±2% of reading

Accuracy

±2°C (±3.6°F) or ±2% of reading

Accuracy

±2°C (±3.6°F) or ±2% of reading

T530

T530

From $10,799.20

  • 320 × 240 thermal resolution
  • Measures temperatures up to1500°C (2732°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

320 × 240 (76,800 pixels)

Thermal Sensitivity/NETD

<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

T1010

T1010

  • 1024 × 768 thermal resolution
  • Measures temperatures up to 650°C (1202°F)
  • <25 mK NETD
View Product

IR Resolution

1024 × 768; up to 3.1 MP with UltraMax

Thermal Sensitivity/NETD

<25 mK @ 30°C (86°F)

Field of view (FOV)

FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°

T1020

T1020

  • 1024 × 768 thermal resolution
  • Measures temperatures up to 2000°C (3632°F)
  • <20 mK NETD
View Product

IR Resolution

1024 × 768; up to 3.1 MP with UltraMax

Thermal Sensitivity/NETD

<20 mK @ 30°C (86°F)

Field of view (FOV)

FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)

IR Resolution

320 × 240 (76,800 pixels)

IR Resolution

1024 × 768; up to 3.1 MP with UltraMax

IR Resolution

1024 × 768; up to 3.1 MP with UltraMax

Thermal Sensitivity/NETD

<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)

Thermal Sensitivity/NETD

<25 mK @ 30°C (86°F)

Thermal Sensitivity/NETD

<20 mK @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

Field of view (FOV)

FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°

Field of view (FOV)

FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)

Resources & Support

Note: For additional T-Series support resources, please visit Support.FLIR.com. 

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Recorded Webinar

Webinar: Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Find out how

Recorded Webinar

Thermal Home/Building Inspection Webinar

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Firmware Download

FLIR_T10xx_Update_Pack

You must be logged in to download file.

Value Sheets

Utility Reliability Solutions for Maintenance Managers Value Sheet

Value Sheets

Utility Reliability Solutions for Reliability Managers Value Sheet

Value Sheets

Utility Reliability Solutions for Transmission Operations Leaders Value Sheet

Certification

ISO 9001-2015 FLIR Sweden

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

User Manual

FLIR Exx-T5xx Series Lens Calibration Notice

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:
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
Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.