Research & Science Cameras

High-Speed Science-Grade Camera

X-Series

In demanding environments such as scientific, defense, and aerospace research, critical testing events may only last a fraction of a second and missing data could prove costly. Having a high-performance infrared camera is therefore essential to capture and stream high-speed events flawlessly. The Flir X6980-HS and X8580-HS are high-speed, high-definition infrared cameras that offer unmatched data streaming capabilities, guaranteeing zero dropped frames. 

In fields where tests are expensive, losing even a single frame could mean missing crucial data.

Top Applications

  • Science

  • R&D Research

  • Aerospace research

View X-Series

High-Speed Camera for Range & Science Applications

RS-Series

Long-range thermal imaging can be key to accurate data collection in harsh environments and open-air test range applications. Researchers on these projects need cameras that can characterize fast thermal transients on high-speed targets, offer enhanced sensitivity and spatial resolution, and have advanced triggering and synchronization features. The Flir Range Science (RS-Series) line of cameras deliver on all of these requirements and more to improve the quality of data while saving time and frustrations inherent in long range, dynamic data capture environments.

Top Applications

  • Research & Science

  • Open-air Test Range

View RS-Series

Cooled Science Cameras

A6700-Series

Flir A6700, A6750, and A6780 cooled infrared cameras make it easy to measure temperatures of rapid thermal events and high-speed targets in a wide range of industrial, military, and manufacturing R&D applications. These affordable radiometric cameras offer the flexibility of both manual and remote-focus lens options to maximize the number of temperature measurement pixels on the object of interest. 

Available in midwave and longwave models with InSb or strained-layer superlattice sensors and with optics ranging from close-up to telephoto lenses, A6700-Series cameras allow researchers, engineers, and electronics testers to analyze and understand data faster than ever before.

Top Applications

  • Electronics Inspection

  • Manufacturing R&D

  • Non-Destructive Testing

  • Research & Science

View A6700-Series

Open Base Microscope Camera Stand

Heavy Duty Stand

This versatile camera stand is designed to provide a rock-solid foundation for fixed-mount thermal, visible, and multisensor payloads in industrial, security, and research applications. Sold separately or as a kit with A6700 MWIR cameras, this rugged, open-base architecture delivers superior strength and easier mounting access, allowing integrators and technicians to install, service, and route cables cleanly without compromising stability.

With flexible mounting configurations, generous hardware compatibility, and a design that simplifies alignment and adjustment, the Flir Heavy Duty Open Base Camera Stand helps teams deploy their systems faster and keep them operating with maximum performance.

 

Top Applications

  • Electronics Testing

  • R&D Engineering

  • Research & Science

View Camera Stand

Categories

Categories listing

@teaser.Title

X6980-HS InSb™

High-Speed MWIR Science-Grade Camera

@teaser.Title

X6980-HS SLS™

High-Speed LWIR Science-Grade Camera

@teaser.Title

RS8513-HS InSb

High-Speed MWIR Camera for Range & Science Applications

@teaser.Title

X8580-HS SLS™

High Definition LWIR Science-Grade Camera

@teaser.Title

X8580-HS InSb™

High Definition MWIR Science-Grade Camera

@teaser.Title

RS6780

Range and Scientific MWIR Camera

@teaser.Title

A40, A50, and A70 Research & Development Kits

From $7,600.00

Fixed-Mount Thermal Camera

@teaser.Title

A6780 MWIR

Midwave Infrared Thermal Camera

@teaser.Title

A6780 SLS

Longwave Infrared Thermal Camera

@teaser.Title

A8580 MWIR

Compact HD Thermal Camera

@teaser.Title

A8580 SLS

Compact LWIR HD Thermal Camera

@teaser.Title

A-Series

From $9,050.00

Science Kits