Flir A40, A50, and A70 Research & Development Kits are affordable, ready-to-use solutions for thermal imaging analysis in proof-of-concept electronics testing and R&D applications. Providing thousands of temperature measurement points, users can eliminate thermal guesswork, reduce product development time, and increase product efficiency and reliability. These kits are the right choice for engineers and technicians who need to fully understand the thermal profiles of their systems or require defensible thermal data to support critical decisions. Users can quickly view, record, analyze and share thermal data with the included Flir Research Studio software or take advantage of industry-standard connections to integrate into custom software applications when needed.

Affordable, ready-to-use solution for thermal imaging analysis in proof-of-concept electronics testing and R&D.
Quickly reveal thermal characteristics to eliminate guesswork and reduce product development time with up to 640 × 480 (307,200 pixels) thermal resolution, ±2°C accuracy, and a built-in visible camera with MSX®.
Start testing sooner with limited ramp-up time and simple non-proprietary industry standard interfaces; perform qualitative and quantitative thermal analysis with the included Flir Research Studio software (1-year license included).
Easily install the IP66 rated camera with M-style connectors in any location; transition from design and testing to process control using GigE Vision and GenICam protocols.

Specifications

Highlighted
IR Resolution A40 R&D Kit 29°, A40 R&D Kit 51°, A40 R&D Kit 95°: 320 × 240
A50 R&D Kit 29°, A50 R&D Kit 51°, A50 R&D Kit 95°: 464 × 348
A70 R&D Kit 29°, A70 R&D Kit 51°, A70 R&D Kit 95°: 640 × 480
Detector Pitch 17 µm
Spectral Range 7.5–14.0 µm
Detector Type Uncooled microbolometer
Dynamic Range 16-bit
Thermal Sensitivity/NETD <50 mK
Frame Rate 30 Hz
Standard Temperature Range A40 R&D Kit 29°, A40 R&D Kit 51°, A40 R&D Kit 95°: -20°C to 175°C (-4°F to 347°F); 175°C to 1000°C (347°F to 1832°F)
A50 R&D Kit 29°, A50 R&D Kit 51°, A50 R&D Kit 95°: -20°C to 175°C (-4°F to 347°F); 175°C to 1000°C (347°F to 1832°F)
A70 R&D Kit 29°, A70 R&D Kit 51°, A70 R&D Kit 95°: -20°C to 175°C (-4°F to 347°F); -20°C to 250°C (-4°F to 482°F); 175°C to 1000°C (347°F to 1832°F)
Focus Adjustable with included focus tool
Imaging & Optical
Available Lenses Fixed lens only
Detector Pitch 17 µm
Detector Type Uncooled microbolometer
Digital Data Streaming to PC Via workstation running included Research Studio Software
Dynamic Range 16-bit
Field of view (FOV) A40 R&D Kit 29°, A50 R&D Kit 29°, A70 R&D Kit 29°: 29° × 22°
A40 R&D Kit 51°, A50 R&D Kit 51°, A70 R&D Kit 51°: 51° × 39°
A40 R&D Kit 95°, A50 R&D Kit 95°, A70 R&D Kit 95°: 95° × 74°
Focus Adjustable with included focus tool
Frame Rate 30 Hz
Image Modes Thermal, visual, MSX®, FSX®
IR Resolution A40 R&D Kit 29°, A40 R&D Kit 51°, A40 R&D Kit 95°: 320 × 240
A50 R&D Kit 29°, A50 R&D Kit 51°, A50 R&D Kit 95°: 464 × 348
A70 R&D Kit 29°, A70 R&D Kit 51°, A70 R&D Kit 95°: 640 × 480
Lens A40 R&D Kit 29°, A50 R&D Kit 29°, A70 R&D Kit 29°: 29° fixed
A40 R&D Kit 51°, A50 R&D Kit 51°, A70 R&D Kit 51°: 51° fixed
A40 R&D Kit 95°, A50 R&D Kit 95°, A70 R&D Kit 95°: 95° fixed
Lens Identification None
Macro Mode No
Minimum Focus Distance A40 R&D Kit 29°: 0.25 m (0.82 ft) A40 R&D Kit 51°: 0.2 m (0.66 ft) A40 R&D Kit 95°: 0.1 m (0.33 ft)

A50 R&D Kit 29°: 0.25 m (0.82 ft) A50 R&D Kit 51°: 0.2 m (0.66 ft) A50 R&D Kit 95°: 0.1 m (0.33 ft)

A70 R&D Kit 29°: 0.25 m (0.82 ft) A70 R&D Kit 51°: 0.2 m (0.66 ft) A70 R&D Kit 95°: 0.1 m (0.33 ft)
Spectral Range 7.5–14.0 µm
Thermal Sensitivity/NETD <50 mK
Visible Camera Included, 1280 × 960 resolution
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Standard Temperature Range A40 R&D Kit 29°, A40 R&D Kit 51°, A40 R&D Kit 95°: -20°C to 175°C (-4°F to 347°F); 175°C to 1000°C (347°F to 1832°F)
A50 R&D Kit 29°, A50 R&D Kit 51°, A50 R&D Kit 95°: -20°C to 175°C (-4°F to 347°F); 175°C to 1000°C (347°F to 1832°F)
A70 R&D Kit 29°, A70 R&D Kit 51°, A70 R&D Kit 95°: -20°C to 175°C (-4°F to 347°F); -20°C to 250°C (-4°F to 482°F); 175°C to 1000°C (347°F to 1832°F)
Communication & Data Storage
Command and Control Gigabit Ethernet (RTSP, GigE Vision), Wi-Fi
Digital I/O connector type M12 Male 12-pin A-coded (shared with external power)
Digital Inputs 2× opto-isolated, Vin (low) = 0 to 1.5 V, Vin (high) = 3 to 25 V
Digital Outputs 3× opto-isolated, 0 to 48 V DC, max. 350 mA (derated to 200 mA at 60°C); solid-state opto relay, 1× dedicated as fault output (NC)
Ethernet Communication GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based (FLIR proprietary)
Ethernet Connector Type M12 8-pin X-coded, female
Ethernet Image Streaming Yes
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
WiFi Yes, Female RP-SMA connector; Peer to peer (ad hoc) or Infrastructure (network)
General
Size [L x W x H ] w Lens 107 × 67 × 57 mm, (4,21 × 2.63 × 2,25 in.) without bottom cooling plate
Power
External Voltage 24/48 V DC, 8 W max
Power Power over Ethernet or External
Power Cable Configuration Power over Ethernet or External
Power Connection M12 Male 12-pin A-coded (shared with Digital I/O)
Environmental & Certifications
Encapsulation IEC 60529 and IP66
Mounting 1/4-20 UNC depth 7 mm + Ø5 depth 2.7 mm
Operating Temperature -20°C to 50°C (-4°F to 113°F), with included cooling plate, Maximum camera case temperature: 65°C (149°F)
Shock IEC 60068-2-27, 25 g
Storage Temperature Range IEC 68-2-1 and IEC 68-2-2, -40°C to 70°C (-40°F to 158°F) for 16 hours
Vibration IEC 60068-2-6, 0.15 mm at 10 Hz to 58 Hz and 2 g at 58 Hz to 500 Hz, Sinusoidal IEC 61373 Cat 1 (Railway)

Resources & Support

Datasheet

FLIR A50/A70 Research & Development Kit (RDK) Datasheet GB

Datasheet

FLIR A50/A70 Research & Development Kit (RDK) Datasheet

Brochure

FLIR Automation Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart