Blackfly S Board Level

Model: BFS-U3-32S4C-BD2: 3.2 MP, 118 FPS, Sony IMX252, Color
Go to Product Support
product image

The FLIR Blackfly Board Level variants are high performance, machine vision, area scan cameras designed for embedding into tight spaces. Unlike many board level cameras, it boasts a rich feature set applied to the latest CMOS sensors; the same feature set as the cased version. It is ready for integration with proven compatibility with popular SBCs and SOMs. The Blackfly S board level models enable OEMs to develop smaller, lighter, and lower cost solutions with embedded system connectivity and rich features.

$847.00
Buy Now
FREE Shipping
Shipping & Returns
  • Designed for integration in small spaces

    These models are ideal for mobile, handheld and desktop device integration with their 29 x 29 x 12 mm board level footprint, USB3 or GigE across FPC connection with latching connector , and low profile JST GPIO connector, and no fixed lens mount.

  • High Performance Imaging

    It is rare for board level cameras to integrate the most advanced CMOS sensors and come with a full feature set. The Blackfly S board level variants integrate the latest Pregius global shutter CMOS image sensors for distortion free, high dynamic range image capture. They have the same rich feature set as the cased variants allowing both automatic and precise manual control over image capture and on-camera pre-processing.

  • Embedded eco-system support

    Ideal of embedded systems, the entire Blackfly S camera family provides proven compatibility with popular SBCs and Operating Systems including desktop Windows and Linux on ARM, x64 and x86.

Have a question?

Contact Us   Support Resources

Specifications
Part Number
BFS-U3-32S4C-BD2
Resolution
2048 × 1536
Frame Rate
118
Frame Rate [Lossless Compression Enabled]
113
Megapixels
3.2
Chroma
Color
Sensor Name
Sony IMX252
Sensor Type
CMOS
Sensor Format
1/1.8"
Readout Method
Global shutter
Pixel Size
3.45
Lens Mount
Lens mount sold separately
ADC
10-bit, 12-bit
Required Accessories
Lens mount and lens, cable, host adapter (USB 3.1 Gen 1), TF38 to FPC USB3 panel mount adapter, heatsink (recommended)
Features
Acquisition Modes
Continuous Single Frame Multi Frame
Exposure Range
19 µs - 30 s
Flash Memory
6 MB non-volatile memory
Frame Rate
118
Frame Rate [Lossless Compression Enabled]
113
Gain Range
0 dB to 47 dB
Image Buffer
240 MB
Image Processing
Color correction matrix, gamma, lookup table, saturation, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
4.71
Dynamic Range dB
71.71
Quantum Efficiency Blue
50 (470 nm)
Quantum Efficiency Green
61 (525 nm)
Quantum Efficiency Red
47 (630 nm)
Saturation Capacity (e-)
11086
Temporal Dark Noise (e-)
2.38
Physical
ADC
10-bit, 12-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Color
Dimensions [W x H x L]
29 mm × 29 mm × 10 mm
Interface
USB 3.1 Gen 1
Lens Mount
Lens mount sold separately
Mass
10 grams
Megapixels
3.2
Non-isolated I/O Ports
4 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Part Number
BFS-U3-32S4C-BD2
Pixel Size
3.45
Power Consumption [Maximum]
3 W
Power Requirements
5 V via USB3 interface
Readout Method
Global shutter
Resolution
2048 × 1536
Sensor Format
1/1.8"
Sensor Name
Sony IMX252
Sensor Type
CMOS
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
2 GB RAM or more
Required Accessories
Lens mount and lens, cable, host adapter (USB 3.1 Gen 1), TF38 to FPC USB3 panel mount adapter, heatsink (recommended)
Compliance & Certifications
Compliance
CE, FCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media Gallery
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors
Quartet Embedded Solutions for Running Multiple Embedded Applications on a Single Board
Quartet Embedded Solutions for Running Multiple Embedded Applications on a Single Board

Blackfly S Board Level - Model: BFS-U3-32S4C-BD2: 3.2 MP, 118 FPS, Sony IMX252, Color

Change Selection

$847.00