Discontinued

Flir BNVD-51

51° Night Vision Goggles

The wide-angle FLIR BNVD-51 dual-channel night vision system creates an undisputed tactical advantage. Head and helmet mounting options provide hands-free full-field night vision while multi-coated lenses and composite housing stand up to wear and tear. One AA or CR123A battery can power the BNVD-40 up to 20 hours.

Wide-Angle Night Vision for Superior Awareness
51-degree lens offers a 28% field of view increase over similar 40-degree models.
Head or helmet mounting allows hands-free operation and uninhibited movement.
Simple single-knob gain corrections and flip up/power off display controls allow quick and covert viewing adjustments.

Specifications

Sensor & Optical
Automatic Brightness Control No
Bright Light Cut_off Yes
Diopter Adjustment -6 to +2 dpt
Exit Pupil Diameter [mm] -
Eye Relief [mm] 17 mm
Field of View 51°
Focus Range 0.25 m to Infinity
IIT Generation Gen 3: "High-Performance" Thin-Filmed Auto-Gated IIT
Infrared Illuminator Yes (built-in with pivotal flood lens)
Lens System F/1.26; 19 mm
Magnification 1x standard (3x optional)
Photocathode Type GaAs
Resolution -
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +50°C (-58°F to +122°F)
Power
Auto Power Off Yes
Battery Life Up to 20 hours (up to 80 hrs with optional Battery Pack) at 20°C
Low Battery Indicator Yes (In FOV)
Power Supply One AA (1.5 V) or 123A (3 V)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 157 × 124 × 78 mm (6.2 × 4.9 × 3.1 in)
Product Weight 0.61 kg (1.35 lbs)
Tripod Mount -
Accessories
Included Accessories Packing Box, Soft Carrying Case, Lens Tissue, Quick Start Guide, NVG Interface Shoe (preinstalled), Bayonet/Horn Interface Shoe, Sacrificial Window (2), Demist Shield (2).
Optional Accessories 3x Afocal Lens Kit (includes 2 lenses) , Battery Pack #206 (Includes: Battery Pack Bracket #231, Nylon Bag), Battery Pack Kit (Includes: Battery Pack #206 w/ Battery Pack Bracket #231and Nylon Bag, NVG Interface Shoe with Connector #212, Battery Locking Plate, Battery Locking Plate Adapter #213, NVG Interface Shoe with Connector #212, Goggle Kit for BNVD (Includes: Goggle Kit #205, Adapter #224), Helmet Mount Kit for BNVD (Includes: Helmet Mount #3, Adapter #224), Tactical Goggle Kit for BNVD (Includes: Wilcox L4 G24 w/ Low Profile Breakaway mount, Wilcox 3 Hole Shroud, Wilcox Lanyard, Crye Precision Head Cap),Mil-Standard Hard Shipping/Storage Case #101.

Accessories

Resources & Support

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Datasheet

BNVD 51 Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty