Discontinued

D-Series ITS

Thermal traffic camera in outdoor dome enclosure

FLIR D-Series ITS thermal imaging cameras make it possible to monitor traffic clearly in total darkness and in bad weather. The D-Series ITS outdoor dome enclosure provides precision pan/tilt control. D-Series ITS systems can be controlled over IP and serial networks and combine a 640 × 480 pixel thermal imager with a day/night 36x zoom daylight camera. The optionally available continuous e-zoom provides enhanced alarm assessment and optimization of the camera’s field of view.

Reliable traffic monitoring, day and night
High-precision pan/tilt mechanism with 128 preset positions allows scanning large areas and drastically enhances situational awareness.
The D-Series ITS can be integrated in any existing TCP/IP network and controlled over a PC.
Both the thermal and visual camera can zoom in for enhanced alarm assessment and optimization of camera field of view.

Resources & Support

Brochure

Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.