Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Available Now - Order Today

Firefly S

Model: FFY-U3-16S2C-CS: 1.6 MP, 60 FPS, Sony IMX296, Color Go to Product Support
product image

The FLIR Firefly® S delivers the essential machine vision features you need in an ultra-compact body. Its small size, low power, and light weight make it ideal for embedding into portable devices. The Firefly S provides amazing value by combining powerful on-camera features with the latest CMOS sensors.

$234.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • Small, light, and low power

    Ideal for embedding into compact, hand-held and portable devices with a footprint of 27 mm x 27 mm x 14 mm, 20 gram weight and 2.2 W power consumption.

  • Core machine vision capabilities

    Essential machine vision features including GPIO, triggering, and partial image modes

  • Exceptional value

    Get access to the latest global shutter CMOS sensors at low starting prices of just $199 USD

Have a question?

Contact Us   Support Resources

Specifications
Part Number
FFY-U3-16S2C-CS
Resolution
1440 x 1080
Frame Rate
60
Megapixels
1.6
Chroma
Color
Sensor Name
Sony IMX296
Sensor Type
CMOS
Sensor Format
1/2.9"
Readout Method
Global shutter
Pixel Size
3.45
Lens Mount
CS-mount
ADC
10-bit
Features
Acquisition Modes
Single Frame Multi Frame Continuous
Exposure Range
29.0 µs to 30.0 S
Flash Memory
24 MB non-volatile memory
Frame Rate
60
Gain Range
0.0 to 48.0 dB
Image Buffer
32 MB
Image Processing
Gamma, lookup table, denoise, and sharpness
Partial Image Modes
ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
9.57
Dynamic Range dB
65.56
Power Consumption
2.2 W
Quantum Efficiency Blue
46.47 (470 nm)
Quantum Efficiency Green
56.73 (525 nm)
Quantum Efficiency Red
43.74 (630 nm)
Saturation Capacity (e-)
10300
Temporal Dark Noise (e-)
4.93
Physical
ADC
10-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Color
Dimensions [W x H x L]
27 mm x 27 mm x 14.5 mm
Interface
USB 3.1 Gen 1
Lens Mount
CS-mount
Mass
20 g
Megapixels
1.6
Non-isolated I/O Ports
4 bi-directional
Operating Humidity
20% to 80% (no condensation)
Operating Temperature
0°C to 85°C (case)
Part Number
FFY-U3-16S2C-CS
Pixel Size
3.45
Power Requirements
5 V via USB 3.1 interface
Readout Method
Global shutter
Resolution
1440 x 1080
Sensor Format
1/2.9"
Sensor Name
Sony IMX296
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Storage Humidity
20% to 95% (no condensation)
Storage Temperature
-30°C to 60°C (ambient)
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
4 GB RAM or more
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media Gallery
On-camera deep learning & third generation Pregius – in action!
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Firefly S - Model: FFY-U3-16S2C-CS: 1.6 MP, 60 FPS, Sony IMX296, Color

Change Selection

$234.00