Flir Edge

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

$319.00

Compatible with the NEW iPhone 17

The Flir Edge (formerly Flir One Edge) allows you to easily inspect hard-to-reach areas from any position or angle. This infrared camera for smart phones connects wirelessly so you can inspect out-of-view targets—or clip it onto your phone or tablet for one-handed operation. The wireless connection also allows the same camera to be used with both Android and iOS devices, making it easy to share tools with your team members.
Flir Edge images are enhanced with Flir VividIR™ for brilliant thermal resolution; activate Flir's proprietary MSX® to add visual camera details to thermal images so you can clearly identify problems. All your thermal images and videos are saved directly to your mobile device and can be uploaded automatically to Flir Ignite™ for seamless reporting, sharing, and organization.

Device Compatibility

To confirm your device is supported, please visit the mobile device compatibility page for Flir Edge and Flir One Series linked below.

Check Device Compatibility

Easily Inspect Anywhere

Conveniently scan targets out-of-reach or out-of-view while comfortably viewing images from your mobile device, or clip the Flir Edge to your smart device for one-handed operation with a natural grip.

High-quality Images and Performance

Take high-quality thermal images, easily identify targets, and recognize where problems are located with Flir MSX, VividIR, and 80 × 60 (4,800 pixels) thermal resolution.

A Professional Tool

With a battery time of up to 2.5 hours and fast-charging capabilities, the Flir Edge is ready when you need it. This rugged camera is IP54 rated and drop-tested from 2 meters.

Enhanced image with VividIR Upscaling

VividIR is an advanced camera processing feature that includes combining multiple images for more thermal data. It applies these image enhancements to your Flir One thermal images in real time, reducing blur and improving detail. VividIR upscales a device's native resolution by up to 3x for greater detail and clarity.

MSX Image Enhancement

Flir Edge Series cameras feature our unique Multi Spectral Dynamic Imaging (MSX), which adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX happens in real time so you can see it immediately on-screen.

Use Your Flir Edge With Confidence With Inspection Guides

The Flir One app includes inspection guides to help you find air leaks, insulation gaps, and moisture buildup around the house, or troubleshoot automotive issues with seats, disc brakes, defoggers, and defrosters.

Flir One Mobile Apps for Your Unique Applications

Our third-party partners offer a wide range of Flir One-compatible mobile apps, and each offers solutions tailored to specific needs. 

Check out the RocketPlan app, for example. It digitizes the claims process within restoration.

Or there's the MultiSens-1234 app—for plotting multiple sensor data within condition monitoring—and the ThermaFY Home app which analyzes your home's energy efficiency.

Click below to explore all the available apps. Or, if you are interested in developing an app or integrating thermal into your app, create a developer account today.

Featured 3rd Party Apps

Flir One-compatible mobile apps can offer inspection, imaging, and reporting solutions tailored to your specific needs. Featured examples include:

  • Home Boost—helps homeowners find hidden problems that drive up energy bills.
  • HouseRater—allows homebuilders to collect new home energy efficiency data.
  • iCertify—for BS7671 electrical testing, inspection, and certification in the field.
  • Knauf Pro+—helps audit space to calculate insulation needs and detect potential energy loss.

Specifications

Highlighted
Thermal Resolution 80 × 60 (native resolution), 240 × 180 (super resolution)
Battery Life Approximately 2 hours 30 minutes
Object Temperature Range -20°C to 120°C (-4°F to 248°F)
Accuracy ±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Operating Temperature -10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Spot Meter Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance 30 cm - Infinity
Focus Fixed 30 cm - Infinity
Frame Rate 8.7 Hz
HFOV/VFOV 54° ±1° / 42° ±1°
Image Modes MSX, Infrared, Visual
Palette Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter Automatic/Manual
Thermal Resolution 80 × 60 (native resolution), 240 × 180 (super resolution)
Thermal Sensitivity/NETD 70 mK
Thermal Sensor Pixel size 12 µm, 8 to 14 µm spectral range
Visual Resolution 640 × 480
VividIR No
Power
Battery charge time 60–90 min for fully charged
15 min charging, from empty battery, gives 40 min operating time
Battery Life Approximately 2 hours 30 minutes
Charging Method Female USB-C (5V/1A)
Measurement & Analysis
Accuracy ±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Measurement Corrections Emissivity; Reflected apparent temperature (22°C / 72°F)
Object Temperature Range -20°C to 120°C (-4°F to 248°F)
Spot Meter Hottest, Coldest and 3 spot measurement
General
Additional Integrations Available via device App Store. Development SDK available: https://www.flir.com/developer/mobile-sdk/
Battery charge monitor 0 to 100%
Clip Span 130 mm (min) / 195 mm (max)
Compatible with FLIR software FLIR ONE app, FLIR Ignite, FLIR Thermal Studio
Device Compatibility iOS ( version 17 and later) or Android (version 13 and later) smartphones and tablets
Dimensions (H x W x D) 37.5 mm × 35 mm × 149 mm (1.5 in × 1.4 in × 5.9 in)
Form Factor Phone
Remote Operation Up to 5 m (16.4 ft) from smart device
Weight 153 g (5.4 oz)
Environmental & Certifications
Certifications RoHS, CE/FCC, CEC-BC, EN62133, UL1642, WEEE 2012/19/EU
Drop test Drop from 2 m (6.56 ft)
Emissivity Settings Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
IP Rating IP54
Non-Operating Temperature -40°C to 70°C (-40°F to 158°F)
Operating Temperature -10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Communication & Data Storage
Bluetooth Uses Bluetooth to set up the peer-to-peer Wi-Fi network that the camera creates to connect to the mobile device
Capture modes Video, Still image
Charging Female USB-C (5V/1A)
File Formats Radiometric JPG, MPEG-4 (file format MOV (iOS), MP4 (Android)
WiFi 802.11 a/b/g/n

Accessories

Resources & Support

Note: For additional FLIR ONE support resources, please visit Support.FLIR.com. 

Product News

Flir One Edge Is Now Flir Edge: Same Trusted Innovation, Simplified Name

Learn more

Application Story

Flir One® Pro Camera Aids Step-Change in Quantifying the Thermal Performance of Buildings

Find out how

Datasheet

FLIR Edge Series Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.