Discontinued

Flir One® Pro LT

Pro-Grade Thermal Camera for Smartphones

FLIR ONE® Pro LT has the power to find hidden problems faster than ever. With the enhanced resolution of FLIR VividIR™, added perspective of FLIR MSX®, and the convenience of the OneFit™ adjustable connector, FLIR ONE® Pro LT works as hard as you do. Whether you're a professional or just focused on DIY projects, the FLIR ONE® Pro LT has the powerful features you need at an affordable price.

The Professional's Thermal Smartphone Module
Unique image-enhancement technology that sharpens thermals to help you catch potential problems early and reliably diagnose problems.
Adjustable connector extends by up to 4 mm, so you can secure your FLIR ONE®Pro LT to your mobile device while its still in the protective case.
Work-based features such as multiple spot meters, level/span controls, and reporting through the FLIR Tools Mobile App support more professional problem solving and functionality.

Specifications

Highlighted
Thermal Resolution 80 × 60
Battery Life Approximately 1 hr
Object Temperature Range -20°C — 120°C (–4°F — 248°F)
Phone FLIR ONE Pro LT - iOS: iOS
FLIR ONE Pro LT - Android (USB-C): Android (USB-C)
Accuracy ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Operating Temperature 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Spot Meter Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance 0.3 m — Infinity
Focus Fixed 15 cm — Infinity
Frame Rate 8.7 Hz
General Description Thermal and Visual Cameras with MSX
HFOV/VFOV 50° ±1° / 38° ±1°
Palette Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter Automatic/Manual
Thermal Resolution 80 × 60
Thermal Sensitivity/NETD 100 mK
Thermal Sensor Pixel size 17 µm, 8 — 14 µm spectral range
Video and Still Image Display/Capture Saved as 1440 × 1080
Visual Resolution 1440 × 1080
Power
Battery charge time 40 min
Battery Life Approximately 1 hr
Measurement & Analysis
Accuracy ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Object Temperature Range -20°C — 120°C (–4°F — 248°F)
Spot Meter Hottest, Coldest and 3 spot measurement
General
Battery charge monitor 0 — 100%
Dimensions (H x W x D) 68 × 34 × 14 mm (2.7 × 1.3 × 0.6 in)
Phone FLIR ONE Pro LT - iOS: iOS
FLIR ONE Pro LT - Android (USB-C): Android (USB-C)
Weight 36.5 g
Environmental & Certifications
Certifications MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Drop test Drop from 1.5m
Emissivity Settings Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Non-Operating Temperature -20°C — 60°C (-4°F — 140°F)
Operating Temperature 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Communication & Data Storage
Capture modes Video, Still image
Charging Female USB-C (5V/1A)
File Formats FLIR ONE Pro LT - iOS: Radiometric JPG, MPEG-4 (file format MOV)
FLIR ONE Pro LT - Android (USB-C): Still images – radiometric jpeg Video – MPEG-4 (MOV)
Video FLIR ONE Pro LT - iOS: Male Lightning
FLIR ONE Pro LT - Android (USB-C): Male USB-C

Resources & Support

Note: For additional FLIR ONE support resources, please visit Support.FLIR.com

Application Story

Flir One® Pro Camera Aids Step-Change in Quantifying the Thermal Performance of Buildings

Find out how

Quick Start Guide

FLIR ONE Pro LT Quick Start Guide

Datasheet

FLIR ONE Pro Series Datasheet

Selection Guide

FLIR ONE Pro-Series Comparison Flyer

User Manual

FLIR ONE Series User Manual

Datasheet

FLIR ONE Pro Series Datasheet GB

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Brochure

FLIR ONE Trifold A4

Brochure

FLIR One Pro-Series Tri-Fold

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us