Flir One® Pro

Pro-Grade Thermal Camera for Smartphones

$429.00

Note on Compatibility:

We offer Flir One Pro models to work with various combinations of operating system (iOS or Android) and connector type (USB-C, Lightning, Micro-USB).

Please check your phone model and connector type before purchase.

Check compatibility

The Flir One® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This Flir One Pro-Series camera offers 4x the native resolution of the Flir One (formerly Flir One Gen 3), for sharper image clarity that's further enhanced by the revolutionary Flir VividIR™. Measure temperatures more than 3x higher than any Flir One model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the Flir One Pro will work as hard as you do.

Compatible with the iPhone 15 and newer models.

MSX Image Enhancement

Flir One cameras feature our unique Multi Spectral Dynamic Imaging (MSX), which adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX happens in real time so you can see it immediately on-screen.

Get More from the Flir One App

Flir One Series cameras connect to your smart device through the Flir One app, available on Google Play and the Apple App Store. Once connected, the app displays a live feed from your Flir One camera and can upload your recorded images and videos to the Flir IgniteTM cloud. You can also use the app to change camera and display settings, access help articles, activate step-by-step inspection guides, and find third-party apps for your specific application.

Flir One Mobile Apps for Your Unique Applications

Our third-party partners offer a wide range of Flir One-compatible mobile apps, and each offers solutions tailored to specific needs. Check out the RocketPlan app, for example. It digitizes the claims process within restoration.

Click below to explore all the available apps. Or, if you are interested in developing an app or integrating thermal into your app, create a developer account today.

Featured 3rd Party Apps

Flir One-compatible mobile apps can offer inspection, imaging, and reporting solutions tailored to your specific needs. Featured examples include:

  • Home Boost—helps homeowners find hidden problems that drive up energy bills.
  • HouseRater—allows homebuilders to collect new home energy efficiency data.
  • iCertify—for BS7671 electrical testing, inspection, and certification in the field.
  • Knauf Pro+—helps audit space to calculate insulation needs and detect potential energy loss.
The Professional's Thermal Smartphone Module
With its 19,200 pixel resolution—a 4x improvement over the Flir One (formerly Flir One Gen 3)—and VividIR, Flir One Pro gives you the ability to see more detail when it matters most.
Measure temperatures between up to 400°C (752°F)—compared with a maximum of 120°C (248°F) for the Flir ONE Gen 3—with up to three spot temperature meters and six temperature regions of interest.
Built to take the abuse that working on a jobsite dishes out every day, Flir ONE Pro is rated to take a drop from 1.8 meters and is built to last.

Specifications

Highlighted
Thermal Resolution 160 × 120 (native resolution)
480 × 360 (super resolution)
Battery Life Approximately 1 hr
Object Temperature Range -20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Phone FLIR ONE Pro – iOS (Lightning): iOS
FLIR ONE Pro – Android (USB-C): Android (USB-C)
FLIR ONE Pro – iOS (USB-C): Apple (USB-C)
Accuracy ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Operating Temperature 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Spot Meter Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance 0.3 m — Infinity
FLIR Screen-EST Mode No
Focus Fixed 15 cm — Infinity
Frame Rate 8.7 Hz
General Description Thermal and Visual Cameras with MSX
HFOV/VFOV 50° ±1° / 43° ±1°
Palette Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter Automatic/Manual
Thermal Resolution 160 × 120 (native resolution)
480 × 360 (super resolution)
Thermal Sensitivity/NETD 70 mK
Thermal Sensor Pixel size 12 µm, 8 — 14 µm spectral range
Video and Still Image Display/Capture Saved as 1440 × 1080
Visual Resolution 1440 × 1080
Power
Battery charge time 40 min
Battery Life Approximately 1 hr
Measurement & Analysis
Accuracy ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Object Temperature Range -20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Spot Meter Hottest, Coldest and 3 spot measurement
General
Battery charge monitor 0 — 100%
Dimensions (H x W x D) 68 × 34 × 14 mm (2.7 × 1.3 × 0.6 in)
Phone FLIR ONE Pro – iOS (Lightning): iOS
FLIR ONE Pro – Android (USB-C): Android (USB-C)
FLIR ONE Pro – iOS (USB-C): Apple (USB-C)
Weight 36.5 g
Environmental & Certifications
Certifications MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Drop test Drop from 1.5m
Emissivity Settings Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Non-Operating Temperature -20°C — 60°C (-4°F — 140°F)
Operating Temperature 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Communication & Data Storage
Capture modes Video, Still image
Charging Female USB-C (5V/1A)
Connector OneFit™ connector, adjustable height
File Formats FLIR ONE Pro – iOS (Lightning): Radiometric JPG, MPEG-4 (file format MOV)
FLIR ONE Pro – Android (USB-C): Radiometric JPG, MPEG-4 (file format MP4)
FLIR ONE Pro – iOS (USB-C): Still images – radiometric jpeg Video – MPEG-4 (MP4)
Video FLIR ONE Pro – iOS (Lightning): Male Lightning
FLIR ONE Pro – Android (USB-C): Male USB-C
FLIR ONE Pro – iOS (USB-C): Micro-USB

Resources & Support

Note: For additional FLIR ONE support resources, please visit Support.FLIR.com

Product News

Flir One Edge Is Now Flir Edge: Same Trusted Innovation, Simplified Name

Learn more

Application Story

Flir One® Pro Camera Aids Step-Change in Quantifying the Thermal Performance of Buildings

Find out how

Datasheet

FLIR ONE Pro Series Datasheet

Selection Guide

FLIR ONE Pro-Series Comparison Flyer

User Manual

FLIR ONE Series User Manual

Datasheet

FLIR ONE Pro Series Datasheet GB

Brochure

FLIR ONE Trifold A4

Brochure

FLIR One Pro-Series Tri-Fold

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart