GFx77pt

Uncooled Pan-Tilt OGI Camera for Hazardous Areas

Product Variations

Cover more of your site from a single installation point. The FLIR GFx77pt is a remotely controlled, uncooled optical gas imaging camera built to watch over multiple assets and areas in hazardous environments.
As an ATEX/IECEX certified pan-tilt system, it can monitor for potential methane leaks from a single installation point, doing the work of several fixed units. Its pan-tilt mechanism drives each axis directly to deliver positional accuracy and repeatability for long-life, maintenance-free operation.
Purpose-built as an uncooled option within the FLIR ADGiLE platform, the GFx77pt helps you better maintain valuable capital equipment, avoid product loss, meet methane emissions reduction goals, and ensure safer work practices.

One Camera. Full 360° Coverage. Every Asset in View.
With 200 preset options for the 360° continuous pan rotation and ±90° tilt, you can program a single GFx77pt to sweep across many assets—replacing multiple fixed cameras and the inspection trips between them.
Positional intelligence keeps the camera on target, with ±0.02° positioning accuracy and variable speed from 0.05 to 180°/sec.
Dual-streaming thermal plus digital HD IP imagery lets you see more, while patented High Sensitivity Mode (HSM) increases leak detectability.

One Camera. Full 360° Coverage. Every Asset in View.

With 200 preset options for the 360° continuous pan rotation and ±90° tilt, you can program a single GFx77pt to sweep across many assets—replacing multiple fixed cameras and the inspection trips between them.

Cover More Ground From a Single Point

Positional intelligence keeps the camera on target, with ±0.02° positioning accuracy and variable speed from 0.05 to 180°/sec.​​

Stay on Target in the Harshest Conditions

Dual-streaming thermal plus digital HD IP imagery lets you see more, while patented High Sensitivity Mode (HSM) increases leak detectability.

Confirm Events with Dual Thermal and Visual Context
Cover More Ground From a Single Point
Stay on Target in the Harshest Conditions
Confirm Events with Dual Thermal and Visual Context

Where the GFx77pt Goes to Work

Sprawling sites have too many assets for fixed cameras to cover economically. The GFx77pt extends automated gas-imaging coverage across the facilities where continuous monitoring matters most.

  • LNG processing plants — Developed for gas leak detection in LNG processing plants and related sites​.
  • Block valves and pipeline sites — Sweep across distributed valve and pipeline points from one position.
  • Multi-asset facilities — Serve oil and gas facilities, gas transportation terminals, and power generation plants with continuous, autonomous leak detection​​.

One Camera. A Complete Monitoring Solution.

The GFx77pt isn't a standalone purchase: it's a pan-tilt component of the FLIR ADGiLE continuous emissions monitoring platform. Together, the camera and platform turn wide-area, 360° coverage into intelligent, verifiable awareness across your site.

SOLUTION COMPONENTS:

  • FLIR GFx77pt camera — Reliable uncooled OGI technology from the industry leader.
  • Pan-tilt enclosure — Hazardous-rated pan-tilt enclosure ensuring broad coverage of your entire site.
  • FLIR ADGiLE — The continuous and autonomous emission monitoring solution that analyzes the site, records events, and notifies selected users to help teams distinguish potential leaks from routine venting.

From Detection to Response, Automatically

The GFx77pt replaces periodic manual rounds with always-on, autonomous observation across a wide area.

  1. Monitor — Provides continuous, autonomous leak detection for methane​​.
  2. Detect — As part of ADGiLE, the GFx77pt monitors for and detects methane emissions so you can begin repairs immediately​​.
  3. Confirm — Open architecture allows third-party VMS integration for visual confirmation of a leak​​.
  4. Connect — ONVIF compliant to ease integration with standard security and NVR solutions​​.

Certified and Ready for Hazardous Environments

The GFx77pt is engineered for demanding industrial conditions, with certified construction and the full specification detail buyers need to make a confident decision.

  • Rugged stainless-steel enclosure designed for demanding industrial environments​.
  • Deploy certified configurations in applicable hazardous gas and dust environments after regional approvals are confirmed​.
  • Full technical specifications, including ATEX/IECEx ratings, FOV options, and detector details, available in the specification tables above.

Specifications

Highlighted
IR Resolution 320 × 240 (76,800 pixels)
Focal Plane Array (FPA) - Effective pixels Uncooled microbolometer / 7 - 8.5 µm
Thermal Sensitivity/NETD <25 mK at 30°C
Spectral Range 7.0 to 8.5 µm
Imaging & Optical
Automatic Image Adjustment NA
Color Palettes Selectable: Iron, Arctic, Rainbow, Rainbow high contrast, White hot, Black hot, Lava
Contrast Enhancement FSX®, histogram equalization (IR only)
Detector Pitch 25 µm
Detector Type Uncooled Microbolometer
Digital image enhancement High sensitivity mode (HSM)
f-number Thermal: 6° lens: f/1.35
25° lens: f/1.04
Visual: f/1.6 to f/4.8
Field of view (FOV) 6° lens: 6.4° × 4.9°
25° lens: 25.0° × 19.0°
Focal Length 6° lens: 74 mm
25° lens: 18 mm
Focal Plane Array (FPA) - Effective pixels Uncooled microbolometer / 7 - 8.5 µm
Focus One-shot contrast, motorized, manual
Full Frame Rate 30 Hz
Gas Sensitivity [NECL] CH₄ (<100 ppm × m)
N₂O (<75 ppm × m)
SO₂ (<30 ppm × m)
C₃H₈ (<400 ppm × m)
ΔT = 10°C, distance = 1 m
Image Frequency 30 Hz
Image Modes IR image, visual image, MSX®, High Sensitivity Mode (HSM)
IR Resolution 320 × 240 (76,800 pixels)
Minimum Focus Distance 6° lens: 5 m (16.4 ft)
25° lens: 0.3 m (0.98 ft)
Noise Reduction NA
Non-radiometric IR video streaming H.264, MPEG4, or MJPEG
Overlay With, Without
Pixel Format MONO 16
Spatial resolution (IFOV) 1.4 mrad/pixel
Spectral Range 7.0 to 8.5 µm
Thermal Sensitivity/NETD <25 mK at 30°C
Visual Focus and FOV f = 3.8 (wide) to 38 (tele) mm (F1.8 to F3.4)
horizontal angle of view approx. 67.0° (wide end) to 7.6° (tele end), 1080p mode
10x optical zoom, 12x digital zoom
Visual Resolution 2.38 megapixels, 1/2.8" Type Exmor R CMOS sensor
Measurement & Analysis
Accuracy ±5°C (±9°F) for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Correction Options Atmospheric, optics transmission, emissivity, reflected apparent temperature, external optics/window
Object Temperature Range -20°C to 70°C (-4°F to 158°F)
Communication & Data Storage
Communication Interfaces Ethernet from camera module, or via fiber optic with integral media converter
Connector GFx77pt Ethernet: 2× M20 Ex d barrier gland direct entry for power, Ethernet CAT6
GFx77pt Fiber: Single mode fiber cable with LC connectors
Digital I/O connector type M12 Male 12-pin A-coded (shared with ext. power)
Digital Inputs 2× opto-isolated, Vin (low) = 0–1.5 V, Vin (high) = 3–25 V
Digital Outputs 3× opto-isolated, 0–48 VDC, max. 350 mA (derated to 200 mA at 60°C)
Solid-state opto relay
1× dedicated as fault output (NC)
Encoding RTSP Protocol: H.264 / MPEG4 / MJPEG
GVSP: Uncompressed
Ethernet Communication GFx77pt Ethernet: GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based, FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female
Ethernet Image Streaming GFx77pt Ethernet: Yes
GFx77pt Fiber: No
Ethernet Interface GFx77pt Ethernet: Direct connection via RJ45 CAT6 cable
GFx77pt Fiber: Fiber Optic connection via integral Fiber Optic media converter, with SFP Fiber option
Ethernet Protocols GFx77pt Ethernet: IEEE 1588, ONVIF-S, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP, ONVIF S
General
Pan/Tilt Pan: 360° continuous rotation; Tilt: 90°/-90° max from horizontal (360° continuous rotation option)
200 preset positions fitted as standard, optical encoder
Positioning accuracy: ±0.02°
Speed: variable 0.05 to 180°/sec pan and tilt (nominal), zero backlash, proportional pan/tilt control
Pan-tilt motor drive: 48 VDC variable speed, brushless DC motors
Weight 24 kg (52.91 lb)
User Interface
Web interface Yes
Power
External Voltage 48 VDC 2.0 A max (optional factory-fitted 100–240 VAC mains PSU in base)
Power Consumption 72 W max
Environmental & Certifications
Directives EMC: 2014/30/EU
EMC CE Compliant to ATEX 2014/34/EC and EMC 2014/30/EU Directives
Encapsulation IP66, IP67, and IP68
Enclosure Material Stainless Steel AISI 316L
Hazardous Location Compliance ATEX: II 2 G Ex db, eb, op-pr, IIC T6-T4, Gb, Tamb -60°C to 70°C
II 2 D Ex tb IIIC T135°C Db
IECEx: Ex db, eb, op-pr, IIC T6-T4, Gb, Tamb -60°C to 70°C
Ex tb IIIC T135°C Db
Mounting 4 x M10 fixings on 164mm PCD
Operating Temperature Range -40°C to 60°C (-40°F to 140°F) standard

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart