Gx620pt

Pan-Tilt Hydrocarbon/VOC Optical Gas Imaging (OGI) Camera

The Gx620pt pan-tilt hydrocarbon/VOC OGI camera delivers remote, wide-area gas leak detection for oil, gas, and chemical facilities. Combining a high-sensitivity cooled MWIR sensor with an HD 1080p visual camera, it provides precise dual imaging to visualize even the smallest hydrocarbon and VOC emissions. Its 360° continuous pan and wide tilt range enable full-site coverage from a single mounting point, while smooth, maintenance-free motor control ensures long-term reliability.
Certified for use in hazardous areas (ATEX, IECEx, ETL), the Gx620pt integrates easily with plant control systems via GigE Vision or ONVIF, helping operators enhance safety, reduce emissions, and meet compliance goals.

Always watching. Always protecting.
High-sensitivity cooled OGI sensor plus HD video give you clear confirmation of leaks, making it easier to validate issues and share evidence across your operations team.
360° continuous pan, wide tilt angles, and optional lenses ensure you don’t miss leaks across large or complex facilities.
With ATEX, IECEx, and ETL certifications and a corrosion-resistant stainless-steel housing, the Gx620pt is engineered to perform reliably in tough industrial conditions.

Specifications

Highlighted
IR Resolution 640 × 512 (327,680 pixels)
Focal Plane Array (FPA) - Effective pixels HOT MWIR T2SLS / 3.2–3.4 μm
Thermal Sensitivity/NETD <15 mK at 25°C
Spectral Range 3.2–3.4 μm
Interface Ethernet from camera module, or via fibre optic with integral media converter
Imaging & Optical
Automatic Image Adjustment Linear, PE
Color Palettes Selectable 8-bit
Detector Type High Operating Temperature (HOT) MWIR T2SLS
Digital image enhancement High sensitivity mode (HSM)
f-number f/1.59
Field of view (FOV) 6° lens: 6° × 4.8°
14.5° lens: 14.4° × 11.5°
24° lens: 23.6° × 19°
Focal Length 6° lens: 92 mm
14.5° lens: 38 mm
24° lens: 23 mm
Focal Plane Array (FPA) - Effective pixels HOT MWIR T2SLS / 3.2–3.4 μm
Focus Motorized
Full Frame Rate 30 Hz
Gas Sensitivity [NECL] CH₄: 16 ppm × m
Hydrocarbons (niabara gas mix): 6.4 ppm × m
NECL: ΔT 10°C, distance = 1 m
Image Frequency 30 Hz
Image Modes IR image, High Sensitivity Mode (HSM)
IR Resolution 640 × 512 (327,680 pixels)
Minimum Focus Distance 6° lens: 2 m
14.5° lens: 0.5 m
24° lens: 0.3 m
Noise Reduction Auto/manual
Non-radiometric IR video streaming H.264 or MJPEG over RTSP streaming
Pan Angle/Speed Angle: 360° continuous rotation
Speed: variable 0.05 to 60°/sec pan (nominal) zero backlash
Radiometric IR video streaming GigE Vision
Spectral Range 3.2–3.4 μm
Thermal Sensitivity/NETD <15 mK at 25°C
Tilt Angle - Speed Angle: 90°/-90° max from horizontal (360° continuous rotation option)
Speed: Variable 0.05 to 60°/sec tilt (nominal) zero backlash
Visual focal length 5.2 mm (wide) to 156 mm (tele)
Visual Focus One-shot AF or manual
Visual f_number f/1.3 to f/4.8
Visual Sensor 1/2.8” Sony CMOS image sensor
Visual zoom 30x optical, 8x digital
WDR Yes, 120 dB
Zoom Digital zoom, 2x, 4x, 8x
Measurement & Analysis
Accuracy ≤100°C ±2°C, >100°C ±2% of reading
Ambient Drift Compensation [with factory cal] Yes
DC Voltage 24 VDC 2.5 A max (optional factory-fitted 100–240 VAC mains to 24 VDC PSU)
Object Temperature Range -10°C to 120°C (14°F to 248°F)
Communication & Data Storage
Command and Control GEV: Genicam; RTSP: Web Interface, REST API
Communication Interfaces Ethernet from camera module or direct Gigabit fiber optic connection via integral fiber optic media converter and SFP module
Connector Ethernet models: Direct connection via RJ45 CAT6A cables
Fiber Optic models: direct Gigabit fiber optic connection via integral fiber optic media converter and SFP module
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding H.264 or MJPEG over RTSP streaming
Ethernet Communication ONVIF Ethernet to VMS or Web browser, internal telemetry control for visual camera zoom lens
Ethernet Connector Type RJ45
Ethernet Interface RJ45 (10/100/1000Base-Tx) or Direct Fiber output via media converter
Ethernet Protocols IPv4/v6, TCP, UDP, IGMP(Multicast), ICMP, DHCP, HTTP, HTTPS, RTP, RTSP, FTP, SNMP, SMTP, UPnP, WS-Discovery, Zero Configuration, NTP, DDNS, RTMP
Interface Ethernet from camera module, or via fibre optic with integral media converter
General
Pan/Tilt Pan: 360° continuous, 0.05° to 60°/sec; tilt: -42° to +43°, 0.05° to 60°/sec; acceleration
Weight 41.5 kg to 43 kg depending on camera/lens model fitted
Power
Power Consumption 60 W max (nominal), OGI camera power consumption included
Environmental & Certifications
Certifications RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Directives EMC: 2014/30/EU, WEEE: 2012/19/EU
EMC ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Encapsulation IP66 to IEC60529, NEMA 4X
Enclosure Material Stainless Steel AISI 316L
Hazardous Location Compliance Class I, Zone 1, Ex db op pr IIC T4 Gb
Class II, Zone 21, Ex op pr tb IIIC T135C
Class I, Zone 1, AEx db op pr IIC T4 Gb
Zone 21 AEx op pr tb IIIC T135C Db
Mounting 4 x M12 fixings on 182mm PCD at base plate
Operating Temperature Range -20°C to 60°C standard (-40°C option on request)

Resources & Support

Datasheet

FLIR Gx620pt Datasheet

Brochure

FLIR OGI Brochure (Optical Gas Imaging)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart