Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Camera Probe for HDV700

HDV7C-P28-30

Go to Product Support
product image

28 mm Camera Probe with 30 m Plumbing Spool for Extech HDV700

$3,499.00
Product Shipping FREE Shipping
Product Returns Shipping & Returns
8 Camera Probes for 1 Videoscope

8 Camera Probes for 1 Videoscope

Select from 8 versatile camera probes for your HDV700 High-Performance Videoscope. Pick one—or more—depending on your inspection needs.

Specifications
General Specifications
Accessories included
Ø100 mm brush & carrying case
Articulation
N/A
Depth of Field
10 mm to infinity
Diameter
28 mm
Encapsulation
Probe Tip : IP67 Approved for use in brake and transmission fluid, diesel fuel, unleaded gasoline, engine oil, and CPC hydraulic fluid (46AWS)
Field of View
150˚
Field of view (FOV)
150˚
Frame Rate
30 fps
LED
Adjustable eight forward worklights
Material
Fiberglass Cable
Operating Temperature
-10˚C to 60˚C (14˚F to 140˚F)
Probe Length
30 m
Resolution
Probe: 640 × 480
System Includes
Ø100 mm brush & carrying case
Additional Details
Certifications
CE, UKCA
Warranty
2 years
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

HDV7C-P28-30

$3,499.00