Discontinued

Quasar 1080p Fixed

Highest Quality. Lowest Bandwidth. Predictable Storage.

Quasar’s high performance broadcast video quality in an HD 1080p fixed camera guarantees frame rates in high motion, complex and low-light scenes found in city surveillance applications, airports, terminals, critical infrastructure sites, campuses and commercial installations.

The highest quality video with the lowest bandwidth.
The camera captures complex, high motion scenes, maintaining evidentiary integrity of video in challenging surveillance conditions

Specifications

Cyber Security
Security User account and password protection
General
3D Noise Reduction On / Off - 6 levels
AES 1.0 to 1 / 10,000 (auto)
Day/Night Mode Smart IR / auto / on / off
Firmware Upgrade Flash memory for upgrade of camera firmware over the network (1GB Flash / 2GB RAM)
Privacy Zones On / Off - 5 zones
Scanning Mode Progressive
Tamper Detection On / Off
Measurement & Analysis
Automatic Gain Control Auto
System Integration
Audio Connections 3.5 mm audio jacks
Bi-directional Audio Full duplex, line / mic in and line out, G.711, G.726
Configuration Remote: via web access or supported video management software
Ethernet 10 / 100 Base-T auto sensing, half / full duplex (RJ45)
Network Protocol IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, QoS, ONVIF Profile S, IEEE 802.1X
Visible Camera
Backlight Compression On / Off
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/2.7" HD 1080 CMOS
Iris Control DC auto
Mechanical IR Cut Filter Yes
Sensitivity Color: 0.1 Lux @ f1.4 / Night Mode: 0.03 Lux @ F1.4 at 30 IRE
Sensor Resolution 1920 x 1080
Signal to Noise Ratio ≥50 dB
White Balance Auto / indoor / outdoor
Wide Dynamic Range On / Off - 3 levels
Video & Recording
Maximum Performance H.264 30/25 FPS @ HD1080 + 30/25 FPS @ D1 or 30+30 / 25+25 @ HD720
Rate Control CBR/VBR
Resolution Range Scalable from CIF to HD1080 (1920x1080)
SD Card Recording SDHC up to 32GByte
Video Bandwidth Configurable between 64Kbps and 8Mbps
Video Compression Fully compliant multi-stream H.264 main profile + MJPEG
Video Motion Detection On / Off - 10 zones

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Software Download

Quasar Gen 1 - 20161103

You must be logged in to download file.

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

User Manual

FLIR Cyber Hardening Guide

Firmware Release Note

FLIR Quasar Gen I Firmware Release Notes Version dt20161103NSA

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.