Discontinued

Quasar 4K Ultra HD Bullet

4K Ultra HD Bullet

The Quasar 4K Ultra Bullet security cameras features 4K Ultra HD resolution. With its broadcast-level motion processing architecture, the camera uses the industry’s lowest bandwidth, while delivering predictable storage. Ther result is lower utility costs and reduced Total Cost of Ownership (TCO).

Extreme evidentiary detail in the toughest environments.
The camera features the
When used with FLIR’s United VMS, unique adaptive streaming enhances the overall viewing experience with minimal impact on your network.
Easily handles wide variations in motion and lighting found in airports, city surveillance projects, and critical infrastructure sites,

Specifications

Compliance & Certifications
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security User account with password protection and IP filter
Environmental
Operating Temperature3 -40° to 50° C (-40° to 122° F)
Storage Temperature -20° to 70° C (-4° to 158° F)
General
AES 1.0 to 1 / 10,000 (auto)
Day/Night Mode Smart / Auto / On / Off
Firmware Upgrade Flash memory for upgrade of camera firmware over the network (1GB Flash / 8GB RAM)
Input Voltage 12 VDC / 24 VAC ±10% or 802.3af PoE (Class 0)
Power Connection AC / DC terminal block or PoE
Power Consumption 6W indoor or 13W outdoors with heater / IR
Privacy Zones On / Off - 5 zones
Scanning Mode Progressive
Tamper Detection On / Off / schedule
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan/Tilt Rotate 360, ±90° and 360
System Integration
Alarm In 1 dry alarm contact
Alarm Output 1 relay contact, 300V AC / DC at 130 mA maximum
Angle of Illumination Full 60°
Audio Connections Terminal block
Bi-directional Audio Full duplex, line in and line out, G.711, G.726
Ethernet 10/100/1000 Ethernet, auto sensing, half/full duplex (RJ45)
Input 1 dry alarm contact
IR Distance up to 40 m (131 ft.)
Network Protocol IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, QoS, ONVIF Profile S, IEEE 802.1X
Number of IR LEDs 6 high power / high efficiency SMD type
Output 1 relay contact, 300V AC / DC at 130 mA maximum
Remote Configuration via web browser or supported video management software
Supported Web Browser Internet Explorer 9+
Visible Camera
Backlight Compression On / Off
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/1.7" BSI CMOS
Iris Control P-iris
Lens Type CB-6208-11-I: Varifocal 3.5-8mm, 116°-50° HFOV, F1.4 CB-6208-21-I: Varifocal 9-22mm, 45°-18° HFOV, F1.4 Motorized with auto-focus, Auto-Iris/P-Iris, D/N
Mechanical IR Cut Filter Yes
Noise Reduction 2D / 3D / Color
Sensitivity 0.3 (color)/0.04 (BW), 0 Lux with IR illuminator ON, measured with DSS OFF at 30 IRE
Sensor Resolution 4072 x 3076
Signal to Noise Ratio ±50 dB
White Balance Auto / indoor / outdoor / ATW / manual
Wide Dynamic Range On / Off - 3 levels
Video & Recording
Maximum Performance H.264 30/25 FPS @ 4K (NTSC/PAL) or H.264 15/12 FPS @ 4K + 1080p + 720p + D1 (NTSC/PAL)
Rate Control CBR/VBR
Resolution Range Scalable from CIF to UHD 4K
SD Card Recording2 Micro SDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Fully compliant multi-stream H.264 main/high/SVC/baseline profile + MJPEG (FHD)
Video Motion Detection On / Off / schedule

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Download

Quasar CM-6206 Firmware (v. 20160805)

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.