Discontinued

Quasar 4K Ultra HD Mini-Dome

Small form factor. Highest quality. Lowest bandwidth. Predictable storage

The latest generation of the Ariel camera series sets a new standard in its class. This small form factor mini-dome combines the latest sensor technology with 4K UHD / Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression, to deliver the highest quality video at the lowest bandwidth. The result is reduced Total Cost of Ownership (TCO), through network and storage infrastructure savings.

Specifications

General
AES 1.0 to 1 / 10,000 (auto)
Day/Night Mode Smart / Auto / On / Off
Privacy Zones On / Off - 5 zones
Scanning Mode Progressive
Tamper Detection On / Off / schedule
Measurement & Analysis
Automatic Gain Control Auto
System Integration
Angle of Illumination Full 60°
Audio Connections Terminal block
Bi-directional Audio Full duplex, line in and line out, G.711, G.726
IR Distance up to 40 m (131 ft.)
Number of IR LEDs 6 high power / high efficiency SMD type
Peak Emission Wavelength [nm] 850.0
Visible Camera
Backlight Compression On / Off
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/1.7" BSI CMOS
Iris Control P-iris
Lens Type CM-6208-11-I: Varifocal 3.5-8mm, 116°-50° HFOV, F1.4 CM-6208-21-I: Varifocal 9-22mm, 45°-18° HFOV, F1.4 Motorized with auto-focus, Auto-Iris/P-Iris, D/N
Mechanical IR Cut Filter Yes
Noise Reduction 2D / 3D / Color
Sensitivity 0.3 (color)/0.04 (BW), 0 Lux with IR illuminator ON, measured with DSS OFF at 30 IRE
Sensor Resolution 4072 x 3076
Signal to Noise Ratio ±50 dB
White Balance Auto / indoor / outdoor / ATW / manual
Wide Dynamic Range On / Off - 3 levels
Video & Recording
Maximum Performance H.264 30/25 FPS @ 4K4 (NTSC/PAL) or H.264 15/12 FPS @ 4K + 1080p + 720p + D1 (NTSC/PAL)
Rate Control CBR/VBR
Resolution Range Scalable from CIF to UHD 4K
SD Card Recording2 Micro SDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Fully compliant multi-stream H.264 main/high/SVC/ baseline profile + MJPEG (FHD)
Video Motion Detection On / Off / schedule

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Download

Quasar CM-6206 Firmware (v. 20160805)

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.