Discontinued

Quasar 5MP Fixed

Highest Quality. Lowest Bandwidth. Predictable Storage.

The Quasar CF-4251 series of HD 1440p / 5MP cameras is a best in class broadcast video quality camera that guarantees frame rates in high motion, complex and low light scenes, at the lowest bit rates.

Specifications

Compliance & Certifications
International CE marked, EN55022-1998 class A, EN55024
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security User account and password protection
Environmental
Humidity 95% (non-condensing)
Operating Temperature Indoor: 0° to 50° C (32° to 122° F) Outdoor installation requires optional environmental housing (-30° to 50° C when used with CF-X200-01)
Storage Temperature -20° to 70° C (-4° to 158° F)
General
3D Noise Reduction On / Off - 6 levels
AES 1.0 to 1 / 10,000 (auto)
Day/Night Mode Smart IR / auto / on/of
Dimensions 115 L x 82 W x 52 H mm (without lens)
Enclosure Metal case with 1/4 in. UNC-20 screw mounts on top and bottom
Firmware Upgrade Flash memory for upgrade of camera firmware over the network (1GB Flash / 2GB RAM
Input Voltage 12 VDC / 24 VAC ±10% or 802.3af PoE
Power Connection 12 VDC / 24 VAC terminal block
Power Consumption 6W
Privacy Zones On / Off - 5 zones
Scanning Mode Progressive
Tamper Detection On / Of
Unit Weight 398 g (14 oz.)
Warranty According to DVTEL RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
System Integration
Alarm In 1 dry alarm contact
Alarm Output 1 relay contact, 60V AC / DC at 130 mA maximum
Audio Connections 3.5 mm audio jacks
Bi-directional Audio Full duplex, line / mic in and line out, G.711, G.726
Configuration Remote: via web access or supported video management software
Ethernet 10 / 100 Base-T auto sensing, half / full duplex (RJ45)
Network Protocol IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, QoS, ONVIF Profile S, IEEE 802.1X
Supported Web Browser Internet Explorer 8+
Visible Camera
Backlight Compression On / Of
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/2.5" CMOS
Iris Control DC auto
Mechanical IR Cut Filter Yes
Sensitivity Color: 0.1 Lux @ f1.4 / Night Mode: 0.03 Lux @ F1.4 at 30 IRE
Sensor Resolution 2592 x 1944
Signal to Noise Ratio ≥50 dB
White Balance Auto / indoor / outdoor
Wide Dynamic Range On / Off - 3 levels
Video & Recording
Maximum Performance H.264 15/12 FPS @ HD 1440p (NTSC/PAL) or H.264 12/12 FPS @ 5MP (NTSC/PAL)
Rate Control CBR/VBR
Resolution Range Scalable from CIF to HD 1440p / 5MP
SD Card Recording SDHC up to 64GB
Video Bandwidth Configurable between 64Kbps and 8Mbps
Video Compression Fully compliant multi-stream H.264 main profile + MJPEG
Video Motion Detection On / Off - 10 zones

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Software Download

Quasar Gen 1 - 20161103

You must be logged in to download file.

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

User Manual

FLIR Cyber Hardening Guide

Firmware Release Note

FLIR Quasar Gen I Firmware Release Notes Version dt20161103NSA

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.